• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Black plug

Black plug

Customizable length up to 2 power strips

Custom Length Power Strip, Double Type: Related image
・Custom power strip shape and up to 2 power strip types available.
・ Custom cable type and length available (0.2 to 50 m)
・Custom plug shape available.
・2, 4 and 6-outlet types (grounding 2P 15 A 125 V) can be used up to a total of 15 A.
・Main body material is nylon resin.
・ Custom combination of up to 2 power strips.
・ Plug shape selection available.

Custom Length Power Strip, Double Type: Related image
・Be advised that longer length cable may cause a drop in voltage due to resistance in the wire itself, which may lower equipment voltage.
・The one-touch plug is yellow-green (Panasonic WFA4251G). Note that this green differs from the gray pictured.

■ Basic Specifications
Rated: 125 VAC 15 A
Flame Retardant Specification: UL94 V-0
Number of Magnet Mounts: See each power strip page.
Main Body Color: White
Certified Standards:〈PSE〉

Specification Table

・· Specify both the total cable length (L) and the length up to the plug (a) for custom length orders.
 
Model NumberPower Strip 1/2Cable
Type
Plug shapeCable Length (m)
Number of OutletsShape SpecificationsNoise Filter
Function
SCustom Length (L) = a+bLength
a
KU1140  2  A
Soft VCT
Ivory
2.0m㎡
600V

B
Soft VCT
Black
2.0m㎡
600V

Single-Action
Plug is green
.
0.4
to
50


Length can be specified per 0.1 m
.

* Total is a+b
0.2
to
49.8
KU1130 4
KU1130NF  4
KU1330  6
KU1330NF6
KU1070  2  
KU1010  4
KU1010NF  4
KU1210  6
KU1210NF  6
KU1090  2  
KU1030  4
KU1030NF  4
KU1230  6
KU1230NF  6
KU1020  4 Round Flat Shape2ヶ・
Hook Type2ヶ
KU1020NF  4
* The one-touch plug is green.
 
L (m)to 1.0to 4.04.1 to 20.0
Tolerance+20 mm+50 mm+ 3% of overall length
* Tolerance for overall lengths is as indicated above. Kindly take note.
 
Part Number
KU1010-KU1010-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1010-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1020-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1020-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1030-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1030-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1070-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1070-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1090-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1090-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1130-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1130-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1140-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1140-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1210-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1210-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1230-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1230-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1330-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1010-KU1330-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1010-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1010-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1020-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1020-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1030-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1030-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1070-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1070-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1090-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1090-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1130-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1130-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1140-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1140-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1210-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1210-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1230-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1230-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1330-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1020-KU1330-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1010-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1010-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1020-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1020-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1030-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1030-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1070-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1070-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1090-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1090-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1130-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1130-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1140-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1140-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1210-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1210-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1230-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1230-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1330-A-HR-[0.4-50/0.1]-[0.4-50/0.1]
KU1030-KU1330-B-HR-[0.4-50/0.1]-[0.4-50/0.1]
Part NumberVolume DiscountDays to ShipPlug shape Socket shape Number of Insertion Openings/Split Openings Cable used Power strip used Power strip 2 used Specified Length (AC Cord)
(M)
Specified Length (Between OA Taps)
(M)
6 Day(s) or more A-2Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA6Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA6Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention8Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention8Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention6Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention6Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA10Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA10Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention10Soft VCT Ivory 3 Cores x 2.0 mm2KU1010KU13300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention10Soft VCT Black 3 Cores x 2.0 m㎡KU1010KU13300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention8Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention6Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention8Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention8Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention6Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention6Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention10Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention10Soft VCT Ivory 3 Cores x 2.0 mm2KU1020KU13300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2Hook/NEMA / A-3 retain prevention10Soft VCT Black 3 Cores x 2.0 m㎡KU1020KU13300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention8Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU10100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA8Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU10200.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket8Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket8Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU10300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA6Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention6Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU10700.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket6Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket6Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU10900.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention8Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention8Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU11300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention6Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention6Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU11400.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA10Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket / Hook/NEMA / A-3 retain prevention10Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU12100.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket10Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 socket10Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU12300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention10Soft VCT Ivory 3 Cores x 2.0 mm2KU1030KU13300.4 ~ 500.4 ~ 50
6 Day(s) or more A-2A-3 retain prevention10Soft VCT Black 3 Cores x 2.0 m㎡KU1030KU13300.4 ~ 500.4 ~ 50

Loading...

Basic Information

Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)