(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

AC Cord, Fixed Length (PSE), With Both Ends, Rated Current (A): 12

AC Cord, Fixed Length (PSE), With Both Ends, Rated Current (A): 12

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is AC cord with both ends and with ground wire using a C13 socket, which can be used at a rating of 12 A-125 V.

  • PSE Law

Rated 12A-125V with grounding wire on both sides type

・ Without terminal

See >> product page for new disconnection-prevention fixtures available for this AC cord
*See >> here for international safety standards. 
*See >> here for international plug shapes

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
JP-EE-JPSS-22 m
JP-EE-JPSS-33m
Part Number
JP-EE-JPSS-2
JP-EE-JPSS-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCable Length
(m)

SGD 27.78

1 Piece(s)Available 4 Day(s) or more -2

SGD 35.79

1 Piece(s)Available 4 Day(s) or more 103

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C13 Color Black
Rated Current(A) 12 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 1.25 mm2 Connector shape Straight Type Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)