(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), With Both Ends, Rated Voltage (V): 250 (Part Numbers)

AC Cord, Fixed Length (PSE), With Both Ends, Rated Voltage (V): 250
  • Volume Discount

This is parallel plug AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 10 A-250 V.

  • PSE Law

(i)Caution

Part Number

Configured Part Number is shown.

JP250JPSS-C-3

Specification Table

ModelOverall Length
JP250JPSS-C-33m
Part Number
JP250JPSS-C-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 45.00

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape IEC C13 Cable Length(m) 3
Color Black Rated Current(A) 10 Rated Voltage(V) 250
Supported countries (standards) Japan (PSE) Cable type VCTF / 3 x 1.25 mm2 Connector shape Straight Type
Cable shape Round Shape

Please check the type/dimensions/specifications of the part JP250JPSS-C-3 in the AC Cord, Fixed Length (PSE), With Both Ends, Rated Voltage (V): 250 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)