(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), With Both Ends, Connector Type: L-Shaped

AC Cord, Fixed Length (PSE), With Both Ends, Connector Type: L-Shaped
  • Volume Discount

This is AC cord with both ends and with ground wire using a C13 socket, which can be used at a rating of 7 A-125 V.

  • PSE Law
AC Cord, Fixed Length (PSE), Attached to Both Ends: Related image
*Without terminal
For safety standards, see >> here

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
JP-BB-JPSRT-22 m
JP-BB-JPSRT-33m

Overview of Specifications

Specifications
Standards by CountryJapan
Compatible Standards〈PS〉E JET
Rated7A-125V
Plug TypeFlat 2P + Grounding Wire (A TYPE)
Socket TypeIEC60320 (previous IEC320) C13
Number of CoresShape3-coreRound
Cable modelVCTF/3×0.75mm2
Part Number
JP-BB-JPSRT-2
JP-BB-JPSRT-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

SGD 24.41

1 Piece(s)Available 4 Day(s) or more 2

SGD 28.32

1 Piece(s)Available 4 Day(s) or more 3

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C13 Color Black
Rated Current(A) 7 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 0.75 mm2 Connector shape L-Shaped Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)