(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), With Both Ends (With Earth), Cable Shape: Round

AC Cord, Fixed Length (PSE), With Both Ends (With Earth), Cable Shape: Round

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

7 A 125 V rated AC cord with grounding wire and socket on both ends.

  • PSE Law

7A-125V rated plug & AC cord with grounding wire and socket on both ends
· See >> the product page for convenient disconnection-prevention fittings
· See >> the product page for new disconnection prevention fittings available for screw-fastened inlets, usable with anything
*See >> here for international safety standards. 
*See >> here for international plug shapes

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
2 mA-W-22 m
2 mA-W-33m
2 mA-W-55m
 
ModelOverall Length
2PA-W-22 m
2PA-W-33m
2PA-W-55m

Overview of Specifications

■2M-W Series Specifications
Y shape terminal lead wire: 100 mm
Y shape terminal size: φ5.2

■ 2P-W Series Specifications
Y shape terminal lead wire: 100 mm
Y shape terminal fixing screw: M4
Part Number
2MA-W-2
2MA-W-3
2MA-W-5
2PA-W-2
2PA-W-3
2PA-W-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

SGD 7.01

1 Piece(s)Available 4 Day(s) or more 2

SGD 9.57

1 Piece(s)Available 4 Day(s) or more 3

SGD 12.23

1 Piece(s)Available 4 Day(s) or more 5

SGD 7.68

1 Piece(s)Available 4 Day(s) or more 2

SGD 9.67

1 Piece(s)Available 4 Day(s) or more 3

SGD 14.21

1 Piece(s)Available 4 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C13 Color Black
Rated Current(A) 7 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 0.75 mm2 Connector shape Straight Type Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)