(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), L-Type Single-Side Cut-Off Socket

AC Cord, Fixed Length (PSE), L-Type Single-Side Cut-Off Socket

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
H-JPSRT-22 m
H-JPSRT-33m
Part Number
H-JPSRT-2
H-JPSRT-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCable Length
(m)

SGD 24.18

1 Piece(s)Available 4 Day(s) or more 102

SGD 24.41

1 Piece(s)Available 4 Day(s) or more -3

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape IEC C13 Color Black
Rated Current(A) 7 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 0.75 mm2 Connector shape L-Shaped Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)