(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug, Black

AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug, Black
  • Volume Discount

This is single-side cut-off low-priced duplex cord using glasses-shaped cord, which can be used at a rating of 7 A-125 V.

  • PSE Law
*The 2M and 2P series are equivalent products.
The 2P Series is products listed in the catalog before 2010.
Products are managed by type as the manufacturers vary, so some differences may exist, but the products are equivalent for purposes of use.
Neither party is planning to cease sale as of July 2013.

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall LengthCurrent
2 m-22 m7A
2 m-33m
2 m-55m
2VF-22 m12A
2VF-33m
 
ModelOverall LengthCurrent

2P-2

2 m7A

2P-3

3m

2P-5

5m
Part Number
2M-2
2M-3
2M-5
2P-2
2P-3
2P-5
2VF-2
2VF-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
Rated Current
(A)
Cable type Cable shape

SGD 3.14

1 Piece(s)Available 4 Day(s) or more 27VFF / 2 x 0.75 mm2Flat

SGD 4.36

1 Piece(s)Available 4 Day(s) or more 37VFF / 2 x 0.75 mm2Flat

SGD 5.38

1 Piece(s)Available 4 Day(s) or more 57VFF / 2 x 0.75 mm2Flat

SGD 5.42

1 Piece(s)Available 4 Day(s) or more 27VCTF / 3 x 0.75 mm2Round Shape

SGD 10.69

1 Piece(s)Available 4 Day(s) or more 37VFF / 2 x 0.75 mm2Flat

SGD 10.43

1 Piece(s)Available 4 Day(s) or more 57VFF / 2 x 0.75 mm2Flat

SGD 4.31

1 Piece(s)Available 4 Day(s) or more 212VFF / 2 x 1.25 mm2Flat

SGD 5.53

1 Piece(s)Available 4 Day(s) or more 312VFF / 2 x 1.25 mm2Flat

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape Other Color Black
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Connector shape Straight Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)