(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

DSC⇔DSC Optical Relay Connector (multi-/single mode)

DSC⇔DSC Optical Relay Connector (multi-/single mode)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An inline adapter for optical fiber cable. Used for extension and relay of optical fiber cable. The lineup includes both multi (50/62.5 µm) and single mode products.


Usable for optical fiber connector conversions and for relays.
● Can be simply connected as a relay connector.
● Both multi-mode (50/62.5 μm dual use) and single mode models are available.

· Appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specification Table

DSC⇔DSC Optical Relay Connector (multi-/single mode): Related image
DSC⇔DSC Optical Relay Connector (multi-/single mode): Related image
Model NumberType
NW890-DSC-DSC-MMulti-Mode
NW890-DSC-DSC-SSingle Mode

Overview of Specifications

DSC⇔DSC Optical Relay Connector (multi-/single mode): Related image
Part Number
NW890-DSC-DSC-M
NW890-DSC-DSC-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures

SGD 17.09

1 Piece(s)Available 4 Day(s) or more Multi-Mode Model

SGD 18.54

1 Piece(s)Available 4 Day(s) or more Single Mode Model

Loading...

  1. 1

Basic Information

Product classification Optical Conversion Connector Specifications DSC ⇔ DSC Model

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)