(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAT6 UTP (single wire / JIS flame-retardant eco-friendly type)

CAT6 UTP (single wire / JIS flame-retardant eco-friendly type)

Click this image to zoom it.

Move the mouse over the image to zoom

Unshielded CAT6 Gigabit Ethernet cable (1000BASE-T) with low-friction, scratch-resistant, and flame-resistant polyolefin sheathed cable. [Features]·Compliant with the Electrical Appliances and Materials Safety Act of Japan for flame resistance (JISC3005 inclined test). ·No PVC, halogen or lead is used or included, so it does not generate harmful substances when incinerated. ·The length can be specified in 0.1 m increments from a minimum of 0.5 m to a maximum of 100 m. ·Features a clip breakage prevention plug and is protected by a cover for a safe design.

  • JIS
  • Halogen-Free
  • CAT6
  • Twisted Pair

Halogen-free for improved heat resistance and chemical resistance.
● By not using PVC or including halogens, lead, etc., toxic substances such as dioxins are not generated when incinerated, or when disposed of for land reclamation.
● Compliant with Japan's Construction Material Recycling Act of the Ministry of Land, Infrastructure, Transport and Tourism​.
● Conforms to the flame resistance requirements set by the Electrical Appliance and Material Safety Act of Japan (JISC3005 inclining test).

· Appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

NWSMC6-SOE-SUB-SB-[0.5-100/0.1]

Specification Table

CAT6 UTP (single wire / JIS flame-retardant eco-friendly type): Related image
CAT6 UTP (single wire / JIS flame-retardant eco-friendly type): Related image
Model NumberColorSpecified Length (m)
NWSMC6-SOE-SUBSB (sky blue)0.5 to 100
Specifiable Every 0.1 m

Overview of Specifications

CAT6 UTP (single wire / JIS flame-retardant eco-friendly type): Related image
CAT6 UTP (single wire / JIS flame-retardant eco-friendly type): Related image
Part Number
NWSMC6-SOE-SUB-SB-[0.5-100/0.1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength: Custom

-

1 Piece(s) 5 Day(s) or more 0.5 ~ 100

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Color Pale Blue / Light Blue
Length Custom Sheath Material PVC UL Cable Incompatible / Connector Compatible
PoE (Power Supply) Compatible Wiring Type Straight Cable Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)