(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAT5e STP (single wire)

CAT5e STP (single wire)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Shielded CAT5e Gigabit Ethernet cable (1000BASE-T) suitable for noisy environments. A solid wire type suitable for long-distance transmission. Features a clip breakage prevention plug and is protected by a cover for a safe design.

  • CAT5e
  • Twisted Pair
  • 1000BASE-T

Long CAT5E Cable with Shield
● STP (with shield) type single wire type suited for long distances.

· Appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specification Table

CAT5e STP (single wire): Related image
CAT5e STP (single wire): Related image
Model NumberColor
NWNMC5E-SON-SSMBGY (Gray)

Overview of Specifications

CAT5e STP (single wire): Related image
CAT5e STP (single wire): Related image
Part Number
NWNMC5E-SON-SSMB-GY-20
NWNMC5E-SON-SSMB-GY-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength: Fixed Length
(m)

SGD 44.27

1 Piece(s)Available 4 Day(s) or more 20.0 to 29.920

SGD 57.42

1 Piece(s)Available 4 Day(s) or more 30.0 to 49.930

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Single Wire
Conductor Size AWG24 (0.20sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9
Color Gray Length Fixed Sheath Material PVC
UL Cable Compatible / Connector Compatible PoE (Power Supply) Compatible Wiring Type Straight
Cable Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)