(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

USB 2.0, Model-A Double-End Harness (Part Numbers)

USB 2.0, Model-A Double-End Harness
  • Volume Discount

Harness with USB-A Model on Both Ends

  • Gold Plated
  • Double Shield

· It complies with USB2.0.
AWG24 cable is used for the 1 m and 2 m models, and AWG22 cable is used for the 3 m model. Products of different lengths cannot be made.

PDF

Part Number

Configured Part Number is shown.

MUSBAA-2

Specifications

USB 2.0, Model-A Double-End Harness:Related Image

Model Total Length (m)
123
MUSBAA 930 1,280 1,980

More Information

USB 2.0, Model-A Double-End Harness:Related Image

Part Number
MUSBAA-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 18.75

1 Piece(s)Available Same day 10

Loading...

  1. 1

Basic Information

Connector type CN1 A male Connector type CN2 A female Length(m) 2
Type Cable Color Gray Cable standard UL20276
Wiring Straight Full-connection Processing method Mold Specifications Twisted Pair / Double-shielded Cable

Please check the type/dimensions/specifications of the part MUSBAA-2 in the USB 2.0, Model-A Double-End Harness series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)