(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Branch Pressure Welding Connector, Tap Connector (U Element)【1-100 Pieces Per Package】

Branch Pressure Welding Connector, Tap Connector (U Element)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Branch Pressure Welding Connector, Tap Connector (U Element)
  • Branch Pressure Welding Connector, Tap Connector (U Element)
  • Branch Pressure Welding Connector, Tap Connector (U Element)
  • Volume Discount

A connector for wire. When the metal U element inside the connector is pushed in with pliers, it pushes through the insulated coating of the cable, makes direct contact with the core wire, and firmly sandwiches the conductor. Insert the coated cable into the side of the connector, and use pliers to push in the U element and fix it. Since there is no need to cut cable or remove coatings, etc., pliers are the only tool required. The insulated cover integrated with the main body of the connector has a hook. It can be locked with a single-action, and the connection part is thoroughly insulated and protected. It can be used for a wide range of purposes, from factory automation equipment to home appliance services, and it is extremely convenient because you can choose from a variety of connection methods for a single type. Some products are UL/CSA certified, so you can use them with confidence.

  • UL
  • CSA
  • Tin-Plated

Tap connector for simple branching with pliers
● The tap connector enables simple connection without stripping wire insulation coating using a single pair of pliers thanks to the unique U-type connector. After connection, attach the insulation cover with a single action for perfect insulation and protection of the connected part.
● Can be used in a wide variety of applications, from FA equipment to home appliance servicing. Extremely useful because a single type can be connected in a variety of ways.
● UL and CSA have been obtained depending on the product, so you can use with confidence.
● Form relay connections without stripping or cutting wires
● Compatible with up to 600 VAC 25 A
● Packed goods sales at MISUMI are sold under MISUMI original product numbers.

Part Number

Configured Part Number is shown.

Specification Table

Model Number
558-3M
564-3M
567-3M

Overview of Specifications

Specifications
ModelContent
558-3M564-3M567-3M
Rated Voltage600 V AC or less600 V AC or less600 V AC or less
Rated CurrentAWG 223 A or lessAWG 187 A or lessAWG 187 A or less
AWG 204 A or lessAWG 1610 A or lessAWG 1610 A or less
AWG 187 A or lessAWG 1415 A or lessAWG 1415 A or less
AWG 1610 A or lessAWG 1220 A or less
AWG 1025 A or less
Operating Temperature105°C90°C105°C
StandardsUL (E203438), CSANAUL (E23438), CSA
Applicable WireAWG 16 to 22 or 0.3 mm2 to 1.25 mm2
Single wire / stranded wire
For non-tin plated wire
Single wire φ0.8 to 1.3 mm
Stranded wire 0.5 to 1.0 mm2
Single wire φ1.0 to 1.4 mm
(AWG 14 to 18)
Stranded wire 0.75 to 2.0 mm2
(AWG 14 to 18)
Main wireSingle wire φ2.0 to 2.6 mm (AWG 10 to 12)
Stranded wire 3.5 to 5.5 mm2 (AWG 10 to 12)
Branch wireSingle wire φ1.0 to 1.6 mm (AWG 14 to 18)
Stranded wire 0.75 to 2.0 mm2 (AWG 14 to 18)
Insulation coating maximum outer diameter3.05 mm3.68 mmMain wire4.83 mm
Branch wire3.68 mm
Contact part materialBrass / tin platedBrass / tin platedBrass / tin plated
InsulatorFlame retardant polypropylene
(UL94V-2)
PolypropyleneFlame retardant polypropylene
(UL94V-2)
Weight (g)223
Part Number
558-3M
558-3M-10P
558-3M-100P
564-3M
564-3M-10P
564-3M-100P
567-3M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Current
(A)
Representative Standard

SGD 1.24

1 Piece(s)Available 3 Day(s) or more 1010UL / CSA

SGD 10.69

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 1010UL / CSA

SGD 94.50

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 1010UL / CSA

SGD 1.24

1 Piece(s)Available 3 Day(s) or more 1015-

SGD 12.55

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 1015-

SGD 120.21

100 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 1015-

SGD 1.63

1 Piece(s)Available 4 Day(s) or more -25UL / CSA

Loading...

  1. 1

Basic Information

Connector series initials S/T/U S/T/U U element Application Cable to cable
Allowable Voltage(V) 600 Wire connection method Pressure welding Connection direction Straight
Protection function (environmentally resistant) None Removal method Others

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)