(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cable with e-CON Connector

Cable with e-CON Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable with e-CON Connector
  • Cable with e-CON Connector
  • Cable with e-CON Connector
  • Cable with e-CON Connector

A harness using a 3M e-CON connector. [Features]·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 50 m. ·Three types of UL cables for oil resistant fixing, spatter resistant fixing, and flex resistant UL cables are available. · For the one-end cut-off type, the sheath on the cut-off side is stripped by 20 mm. · Dust adjustable collar is also available as an option. Please order with "X-DUST00□" at the end of the part number.

  • Sensor
  • Flex-Resistant
  • Oil-Resistant
  • Pressure Welding
  • Gold Plated


● Cables with e-con connectors manufactured by Sumitomo 3M.
● Combined with MISUMI original sensor cables.
● Can be selected from 3 types: Oil-resistant UL cable for fixed use, spatter-resistant cable for fixed use, and bending-resistant UL cable.
● One-end cut off type has 20 mm
stripped sheath at the cut off side.
● Optional dust hood type is also available.
● For e-CON Connector specifications, see Product Page

Component Page
>>934

Part Number

Configured Part Number is shown.

Specifications

e-CON Connector Harness:Related Image

Connector
Type
Shape Specification
Type
Outline Image Drawing Cable Type Number of Cores Specified Length (m)
SECON P
(Male / Cut Off)
e-CON Connector Harness:Related Image e-CON Connector Harness:Related Image
e-CON Connector Harness:Related Image
e-CON Connector Harness:Related Image
3 0.2

~

50

Specifiable at 0.1 m
increments
4
S
(Female / Cut Off)
e-CON Connector Harness:Related Image 3
4
PP
(Male / Male)
e-CON Connector Harness:Related Image 3
4
PS
(Male / Female)
e-CON Connector Harness:Related Image 3
4
SS
(Female / Female)
e-CON Connector Harness:Related Image 3
4

* Male is pin and female is socket.  

 
e-CON Connector Harness:Related Image

Connector Type Dust Hood Custom No.
SECON-P Large X-DUST001
SECON-S Small X-DUST002
SECON-PP Large / Large X-DUST003
SECON-PS Large / Small X-DUST004
SECON-SS Small / Small X-DUST005

More Information

e-CON Connector Harness:Related Image

e-CON Connector Harness:Related Image

Part Number
SECON-P-R-3-[0.2-50/0.1]
SECON-P-R-4-[0.2-50/0.1]
SECON-P-S-3-[0.2-50/0.1]
SECON-P-S-4-[0.2-50/0.1]
SECON-P-U-3-[0.2-50/0.1]
SECON-P-U-4-[0.2-50/0.1]
SECON-PP-R-3-[0.2-50/0.1]
SECON-PP-R-4-[0.2-50/0.1]
SECON-PP-S-3-[0.2-50/0.1]
SECON-PP-S-4-[0.2-50/0.1]
SECON-PP-U-3-[0.2-50/0.1]
SECON-PP-U-4-[0.2-50/0.1]
SECON-PS-R-3-[0.2-50/0.1]
SECON-PS-R-4-[0.2-50/0.1]
SECON-PS-S-3-[0.2-50/0.1]
SECON-PS-S-4-[0.2-50/0.1]
SECON-PS-U-3-[0.2-50/0.1]
SECON-PS-U-4-[0.2-50/0.1]
SECON-S-R-3-[0.2-50/0.1]
SECON-S-R-4-[0.2-50/0.1]
SECON-S-S-3-[0.2-50/0.1]
SECON-S-S-4-[0.2-50/0.1]
SECON-S-U-3-[0.2-50/0.1]
SECON-S-U-4-[0.2-50/0.1]
SECON-SS-R-3-[0.2-50/0.1]
SECON-SS-R-4-[0.2-50/0.1]
SECON-SS-S-3-[0.2-50/0.1]
SECON-SS-S-4-[0.2-50/0.1]
SECON-SS-U-3-[0.2-50/0.1]
SECON-SS-U-4-[0.2-50/0.1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Number of cores Cable rated voltage
(V)
Cable standard (UL/CSA) Environment resistant Bend tolerant Specified Length
(m)

-

1 Piece(s) 5 Day(s) or more MaleCut off3300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleCut off4300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleCut off3Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleCut off4Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleCut off330ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleCut off430ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale3300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale4300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale3Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale4Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale330ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleMale430ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale3300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale4300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale3Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale4Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale330ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more MaleFemale430ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off3300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off4300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off3Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off4Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off330ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleCut off430ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale3300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale4300ULN/ABending0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale3Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale4Less than 100N/ASpatter-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale330ULOil-resistantMounted0.2 ~ 50

-

1 Piece(s) 5 Day(s) or more FemaleFemale430ULOil-resistantMounted0.2 ~ 50

Loading...

  1. 1

Basic Information

Connector type e-CON Connector manufacturer Sumitomo 3M Cable shape Circular Type
Conductor dimensions(AWG) 23 Cable color Navy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)