(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)

JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)

Click this image to zoom it.

Move the mouse over the image to zoom

  • JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)
  • JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)
  • JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)
  • JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)
  • JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock)
  • Volume Discount

Bayonet lock and screw model to eliminate loosening worries

  • For Power Supply
  • For Signal
  • Connection between Boards
  • Motor
  • Vibration-Resistant

● Easy to detach/ attach, firm bayonet lock system.
● 5 mating guide keys for smooth connection.
● It connects to straight plugs.  


· Use by aligning with the gasket.
· Contacts are sold separately.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JL05-2A20-30ASC-F0-R

Specifications

JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock):Related Image

Part Number (1)Arrangement No.Contact ShapePart Number (2)Number of CoresShell SizeContact
Size
JL05-2A18-1P
Male
(Pin)


S
Female
(Socket)
C-F0-R1018# 16
18-115# 12
18-19A19# 20
20-15720# 12
20-2917# 16
20-30A30# 20
22-141922# 16
22-224# 8
22-238# 12
24-10724# 8
24-2824# 16
24-52A52# 20
28-213728# 16
28-73A73# 20

More Information

JL05 Waterproof Panel Mountable Receptacle (Bayonet Lock):Related Image
ModelArrangement No.Shell
Size
ØA
0
-0.5
ØB
+0.3
-0.5
S
± 0.5
R
± 0.13
L1 or lessL2
Pin
Insert
Socket
Insert
Pin
Insert
JL05-2A18-1*C-F0-R18-11824.93.23526.974338
JL05-2A18-11*C-F0-R18-11464342
JL05-2A18-19A*C-F0-R18-19A4036.5
JL05-2A20-15*C-F0-R20-152029.63.238.129.36464342
JL05-2A20-29*C-F0-R20-294338
JL05-2A20-30A*C-F0-R20-30A4036.5
JL05-2A22-14*C-F0-R22-142231.83.241.331.754338
JL05-2A22-22*C-F0-R22-22484846
JL05-2A22-23*C-F0-R22-23464342
JL05-2A24-10*C-F0-R24-102435.04.244.334.92484846
JL05-2A24-28*C-F0-R24-284338
JL05-2A24-52A*C-F0-R24-52A4036.5
JL05-2A28-21*C-F0-R28-212841.34.250.839.674338
JL05-2A28-73A*C-F0-R28-73A4036.5
(Note) * mark in the part number: Enter the contact shape. Male...P, female...S
Part Number
JL05-2A20-30ASC-F0-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.21

1 Piece(s)Available 7 Day(s) or more

Loading...

  1. 1

Crimp Type / Bayonet Lock Waterproof Large Connector (JL05)

Material / Finish

● Panel Mount Type / Contact
Item Material / Finish
Shell Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Earth Lug Copper Alloy / Silver Plating
● Straight Type / Contact
Item Material / Finish
Coupling Nut, Barrel Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Base Insulator Synthetic Resin
Cover Insulator Synthetic Resin
Contact Copper Alloy / Silver Plating
Retaining Ring Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film)
Stop Ring Stainless Steel
Wave Spring Stainless Steel
Earth Lug Copper Alloy / Silver Plating
● End Bell (Waterproof Type)
Item Material / Finish
End Bell Body, Ground Nut Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Pushing Synthetic Rubber (Black)
Sleeve Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film)
O-ring Synthetic Rubber
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)
● End Bell (Non-waterproof Type)
Item Material / Finish
End Bell Body Aluminum Alloy / Galvanizing
(Blackish interference color trivalent chromate film)
Hex Hole Locking Screw Steel / Galvanized (M3 ×0.5)

About Compatibility, Electrical and Mechanical Properties

Common with NB01/CE01 series. JL05 connector is compatible with CE01 connectors and NB01 connectors.

Contact Arrangement Diagram

Number of Contacts 4 5 7 7 8
Arrangement No. 22-22 18-11 20-15 24-10 22-23
Contact Size #8 #12 #12 #8 #12
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 4 Number of Contacts 5 Number of Contacts 7 Number of Contacts 7 Number of Contacts 8
Rating Classification A A A A D (4), A (Others)

Number of Contacts 10 17 19 19 24
Arrangement No. 18-1 20-29 18-19A 22-14 24-28
Contact Size #16 #16 #20 #16 #16
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 10 Number of Contacts 17 Number of Contacts 19 Number of Contacts 19 Number of Contacts 24
Rating Classification A (3, 5, 6, 8), INST (Others) A INST A INST

Number of Contacts 30 37 52 73
Arrangement No. 20-30A 28-21 24-52A 28-73A
Contact Size #20 #16 #20 #20
Contact Arrangement
(Note 1)
(Note 2)
Number of Contacts 30 Number of Contacts 37 Number of Contacts 52 Number of Contacts 73
Rating Classification INST A INST INST

(Note 1) View from the male (pin) connector coupling surface.
(Note 2) The ○ in the arrangement table shows the earth terminals (for protection of terminal connections).

Panel Cut Size Drawing

Panel Cut Size Drawing
Compatible
Shell
Size
φA
±0.5
φB
+0.2
-0
C
±0.13
Mounting Screws (Reference) Rear Mounting Panel Thickness
Limit
Inch Screws Metric Screws
18 30.2 3.3 26.97 #4-40 M3 3.0 or less
20 34.9 3.3 29.36 #4-40 M3
22 36.6 3.3 31.75 #4-40 M3
24 39.7 4.3 34.92 #6-32 M4
28 46.1 4.3 39.67 #6-32 M4

Combination Method

Combination Method

Combination Example

Combination Example

Basic Information

Connector Shape Circular Type Connector series initials J・K・L J·K·L JL05
Applicable pin/contact Female (socket) Number Of Pins 30 Application Cable-to-panel mount
Allowable Current(A) 5 Allowable Voltage(V) 200 / 250 Wire connection method Crimp
Connection direction Straight Protection function (environmentally resistant) Present Shell size 20
Removal method Others Notice 250V Notice 200V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)