(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3D Camera Fixture

3D Camera Fixture

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·A camera fixing jig capable of 3D fixation · Vertical and horizontal angle adjustment, pan mechanism, camera 2-axis fine adjustment mechanism, etc. · Graduated for each mechanism. ·Each mechanism connection has a plate to prevent the camera from swaying side to side.


A camera fixture that can be three-dimensionally fixed
● Equipped with angle adjustment in vertical/horizontal directions, panning mechanism, 2-axis camera fine adjustment mechanism, etc.
● Each mechanism is provided with a scale.
● Each mechanism connecting part has a lateral misalignment prevention plate.

· Appearance and specifications are subject to change without notice.
EMVA-S3DC has been increased in price as of March 2015.

Part Number

Configured Part Number is shown.

EMVA-S3DC

Specification Table

Model
EMVA-S3DC

Overview of Specifications

3D Camera Fixture: Related Image

■ Accessory
Wrench ×1
3D Camera Fixture: Related Image 

 

Part Number
EMVA-S3DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 822.17

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Camera mount

Please check the type/dimensions/specifications of the part EMVA-S3DC in the 3D Camera Fixture series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)