(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (Flexible Arm for Lighting/Camera)

Mounting Fixture (Flexible Arm for Lighting/Camera)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (Flexible Arm for Lighting/Camera)
  • Mounting Fixture (Flexible Arm for Lighting/Camera)
  • Volume Discount

[Features]·Allows the camera and lighting to be moved and fixed at will. · Positioning at various angles and distances · No screwdriver required


Can freely move and fix camera and lighting.
● An arm that can move and fix camera and lighting
● Can be positioned at various angles and distances
● No screwdriver required

· Appearance and specifications are subject to change without notice.
· EMVA-SWJ and EMVA-SWJF are only available while stocks last. The substitutes are EMVA-SWJ2 and EMVA-SWJF2
* EMVA-SWJL has been discontinued. The substitute is EMVA-SWJL2.
Download the drawing from CAD Download.

Specification Table

ModelTypeLoad Resistance 
EMVA-SWJCamera 800 g
EMVA-SWJL2LED 600 g
 EMVA-SWJF Fiber Lighting 600 g

Overview of Specifications

EMVA-SWJ (Old Model)

Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image


EMVA-SWJ2



Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

 Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image


EMVA-SWJL (Old Model)
Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

EMVA-SWJL2



Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

EMVA-SWJF (Old Model)

Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

EMVA-SWJF2

Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

■ Accessories (for EMVA-SWJL)
Hex wrench × 1, Washer × 4, Small screw × 2, Medium × 4, Large × 4, Long × 2
Mounting Fixture (Flexible Arm for Lighting/Camera): Related Image

■ Instruction Manual
 

Part Number
EMVA-SWJ2
EMVA-SWJL2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 595.41

1 Piece(s)Available 4 Day(s) or more 10

SGD 615.16

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)