(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Can select from the corresponding models / connection methods.
Free length harness to connect all equipment of Mitsubishi / Keyence / OMRON and Keyence VT series
Part Number
Configured Part Number is shown.
Shape | |||
Series | Connection Method | PLC Model Number | Shape | Applicable Misumi Cable Model Numbers | Cable Type | Specified Length (m) |
KEYENCE VT KEYENCE PLC | Computer Link Connection (Connection Diagram 2) PORT1 / RS-232C | KZ-L2 | (2) | GTN-KT24D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | |
Computer Link Connection (Connection Diagram 3) PORT2 / RS-232C | KZ-L2/L10 | (3) | GTN-KT25T-WA-(Length) | |||
(4) | GTN-KT26Y-WA-(Length) | |||||
Computer Link Connection (Connection Diagram 4) PORT2 / RS-422A | KZ-L2/L10 | (3) | GTN-KT27T-WA-(Length) | |||
(4) | GTN-KT26Y-WA-(Length) | |||||
Computer Link Connection (Connection Diagram 5) PORT1 / RS-232C | KZ-L10 | (2) | GTN-KT29D-WA-(Length) | |||
Computer Link Connection (Connection Diagram 6) PORT1 / RS-232C | KV-L20R/L20V | (5) | GTN-KT32D-WA-(Length) | |||
Computer Link Connection (Connection Diagram 7) PORT2 / RS-232C | KV-L20R/L20V | (3) | GTN-KT4T-WA-(Length) | |||
(4) | GTN-KT5Y-WA-(Length) | |||||
Computer Link Connection (Connection Diagram 8) PORT2 / RS-422A | KV-L20R/L20V | (3) | GTN-KT6T-WA-(Length) | |||
(4) | GTN-KT7Y-WA-(Length) | |||||
Computer Link Connection PORT3 PORT1 / RS-232C (Connection Diagram 32) | KV-L20R/L20V | (7) | GTN-KT2D-WA-(Length) | |||
Computer Link Connection PORT3 PORT2 / RS-232C (Connection Diagram 33) | KV-L20R/L20V | (8) | GTN-KT3Y-WA-(Length) | |||
KEYENCE VT Mitsubishi | Programming Console Port Direct Connection (Connection Diagram 1) | AnS/AnN/AnA/AnU/QnA CPU FX1/2/2C | (9) | GTN-KT8D-WA-(Length) | ||
Computer Link Connection RS-232C (Connection Diagram 6) (Connection Diagram H22) | A1SJ71 (U) C24-R2/R4/PRF A1SJ71QC24/R2 QJ71CM0 QJ71C24/C24N/R2/R4 | (10) | GTN-KT9D-WA-(Length) | |||
Computer Link Connection RS-422A (Connection Diagram 5) | A1SJ71 (U) C24-R2/R4/PRF AJ71QC24 (N) /R2/R4 A1SCPUC24-R2 A2CCPUC24 (-PRF) QJ71C24/C24N/R2/R4 QJ71CM0 | (3) | GTN-KT22T-WA-(Length) | |||
(4) | GTN-KT23Y-WA-(Length) |
Series | Connection Method | PLC Model Number | Shape | Applicable Misumi Cable Model Numbers | Cable model | Specified Length (m) |
KEYENCE VT Mitsubishi PLC | Computer Link Connection RS-232C (Connection Diagram 7) (Connection Diagram H23) | A1SCPUC24-R2 A2CCPUC24 (-PRF) | (10) | GTN-KT33D-WA-(Length) | 0.2 – 50 (It can be specified by 0.1m increments) | |
Computer Link Connection RS-232C (Connection Diagram 4) (Connection Diagram H21) | A0J2-C214-S1 AJ71C24/-S3/-S6/-S8 AJ71UC24 AJ71QC24 (N) /R2/R4 | (9) | GTN-KT34D-WA-(Length) | |||
Programming Console Port Direct Connection (Connection Diagram 2) (Connection Diagram H20) | Q series CPU (Q mode) | (11) | GTN-KT35D-WM-(Length) | 0.2 – 9 (It can be specified by 0.1 m increments) | ||
Programming Console Port Via QC30R2 connection (Connection Diagram 10) | Q00/01/02/02H/06H (Q mode) | (10) | GTN-KT36D-WA-(Length) | 0.2 – 50 (It can be specified by 0.1m increments) | ||
Programming Console Port Via QC30R2 connection (Connection Diagram 11) | Q02/02H/06H (A mode) | (10) | GTN-KT37D-WA-(Length) | |||
Programming Console Port Direct Connection (Connection Diagram 3) | FX0/0N/0S/1S FX1NC/2NC/1N/2N FX3U/3UC | (12) | GTN-KT38D-WM-(Length) | 0.2 – 9 (It can be specified by 0.1 m increments) | ||
Programming Console Port Via FX-20P-CADP Via FX-422CABO (Connection Diagram 8) | FX0/0N/0S/1S FX1NC/2NC/1N/2N FX3U/3UC | (9) | GTN-KT39D-WA-(Length) | 0.2 – 50 (It can be specified by 0.1m increments) | ||
Communication Board Connection RS-232C (Connection Diagram 9) | FX-1N-232BD FX-2N-232BD FX-3U-232BD | (5) | GTN-KT42D-WA-(Length) | |||
Communication Board Connection (Connection Diagram 3) | FX-1N-422BD FX-2N-422BD FX-3U-422BD | (12) | GTN-KT38D-WM-(Length) | 0.2 – 9 (It can be specified by 0.1 m increments) | ||
Communication Board Connection Via FX-20P-CADP Via FX-422CABO RS-422A (Connection Diagram 8) | FX-1N-422BD FX-2N-422BD FX-3U-422BD | (9) | GTN-KT39D-WA-(Length) | 0.2 – 50 (It can be specified by 0.1m increments) | ||
Communication Adapter Connection RS-232C (Connection Diagram 12) | FX0N-232ADP | (9) | GTN-KT45D-WA-(Length) | |||
Communication Adapter Connection RS-232C (Connection Diagram 9) | FX2NC-232ADP FX3U-232ADP | (5) | GTN-KT42D-WA-(Length) |
Series | Connection Method | PLC Model Number | Shape | Applicable Misumi Cable Model Numbers | Cable model | Specified Length (m) |
KEYENCE VT OMRON PLC | RS-232C Port Connection (Connection Diagram 7) | SRM1-C01/C02/C02-V1 CPM2A CQM1 C200H/HS/HE/HG/HX CJ1M/1G/1H CS1G/1H | (10) | GTN-KT47D-WA-(Length) | 0.2 – 50 (It can be specified by 0.1 m increments) | |
RS-232C Adapter Connection (Connection Diagram 5) | CPM1-CIF01 CPM2C-CIF01 | (10) | GTN-KT48D-WA-(Length) | |||
RS-422A Adapter Connection (Connection Diagram 9) | CPM1-CIF11 CPM2C-CIF11 | (3) | GTN-KT49T-WA-(Length) | |||
(4) | GTN-KT52Y-WA-(Length) | |||||
Peripheral Port Connection Via CQM1-CIF01 (Connection Diagram 10) | CPM2A CQM1 CJ1M/1G/1H CS1G/1H | (9) | GTN-KT53D-WA-(Length) | |||
Peripheral Port Connection Via CQM1-CIF02 (Connection Diagram 11) | CPM2A CQM1 CJ1M/1G/1H CS1G/1H | (10) | GTN-KT54D-WA-(Length) | |||
RS-232C Port Connection Via CS1W-CN118 (Connection Diagram 7) | CPM2C CQM1H CJ1M/1G/1H CS1G/1H | (10) | GTN-KT47D-WA-(Length) | |||
RS-232C Port Connection Via CS1W-CN226 / 626 (Connection Diagram 11) | CPM2C CQM1H CJ1M/1G/1H CS1G/1H | (10) | GTN-KT54D-WA-(Length) | |||
RS-232C Port Connection Via CPM2C-CN111 (Connection Diagram 5) | CPM2C | (10) | GTN-KT48D-WA-(Length) | |||
Communication Connection RS-232C (Connection Diagram 7) | CQM1H-SCB41 C200HW-COM02/04/05/06 CJ1W-SCU21/41 CS1W-SCB21/41/SCU21 | (10) | GTN-KT47D-WA-(Length) | |||
Communication Connection RS-422A (Connection Diagram 8) | CQM1H-SCB41 C200HW-COM03/06 CJ1W-SCU21/41 CS1W-SCB21/41 | (10) | GTN-KT59D-WA-(Length) | |||
RS-232C Port Connection (Connection Diagram 2) | C20H/C28H/C40H | (10) | GTN-KT62D-WA-(Length) | |||
Upper Link Unit Connection RS-232C (Connection Diagram 1) | C120-LK201-V1 C200H-LK201 (-V1) | (9) | GTN-KT63D-WA-(Length) | |||
Upper Link Unit Connection RS-422A (Connection Diagram 4) | C120-LK202-V1 C200H-LK202 (-V1) | (10) | GTN-KT64D-WA-(Length) |
Part Number |
---|
GTN-KT2D-WA-[0.2-50/0.1] |
GTN-KT3Y-WA-[0.2-50/0.1] |
GTN-KT4T-WA-[0.2-50/0.1] |
GTN-KT5Y-WA-[0.2-50/0.1] |
GTN-KT6T-WA-[0.2-50/0.1] |
GTN-KT7Y-WA-[0.2-50/0.1] |
GTN-KT8D-WA-[0.2-50/0.1] |
GTN-KT9D-WA-[0.2-50/0.1] |
GTN-KT22T-WA-[0.2-50/0.1] |
GTN-KT23Y-WA-[0.2-50/0.1] |
GTN-KT24D-WA-[0.2-50/0.1] |
GTN-KT25T-WA-[0.2-50/0.1] |
GTN-KT26Y-WA-[0.2-50/0.1] |
GTN-KT27T-WA-[0.2-50/0.1] |
GTN-KT28Y-WA-[0.2-50/0.1] |
GTN-KT29D-WA-[0.2-50/0.1] |
GTN-KT32D-WA-[0.2-50/0.1] |
GTN-KT33D-WA-[0.2-50/0.1] |
GTN-KT34D-WA-[0.2-50/0.1] |
GTN-KT35D-WM-[0.2-15/0.1] |
GTN-KT36D-WA-[0.2-50/0.1] |
GTN-KT37D-WA-[0.2-50/0.1] |
GTN-KT38D-WM-[0.2-15/0.1] |
GTN-KT39D-WA-[0.2-50/0.1] |
GTN-KT42D-WA-[0.2-50/0.1] |
GTN-KT45D-WA-[0.2-50/0.1] |
GTN-KT47D-WA-[0.2-50/0.1] |
GTN-KT48D-WA-[0.2-50/0.1] |
GTN-KT49T-WA-[0.2-50/0.1] |
GTN-KT52Y-WA-[0.2-50/0.1] |
GTN-KT53D-WA-[0.2-50/0.1] |
GTN-KT54D-WA-[0.2-50/0.1] |
GTN-KT59D-WA-[0.2-50/0.1] |
GTN-KT62D-WA-[0.2-50/0.1] |
GTN-KT63D-WA-[0.2-50/0.1] |
GTN-KT64D-WA-[0.2-50/0.1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection destination unit manufacturer | Supported models | Connection method | Connection method | Connector 1 | Connector 2 | VT3 manual description OP number | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 5 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection PORT3 PORT1 (Connection Diagram 32) | RS-232C | Dsub9 Pin Female | Dsub9 Pin Female | No Special Notes | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection PORT3 PORT2 (Connection Diagram 33) | RS-232C | Dsub9 Pin Female | Y Terminal Mark Tube | No Special Notes | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection (Connection Diagram 7) PORT2 | RS-232C | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection (Connection Diagram 7) PORT2 | RS-232C | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection (Connection Diagram 8) PORT2 | RS-422A | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection (Connection Diagram 8) PORT2 | RS-422A | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | FX1 / FX2 / FX2C / AnA / AnN / AnS / AnU / QnA CPU | Programming Console Port Direct Connection (VT3 Connection Diagram 1) | Others | pcs.20 Pin Female | Dsub25pin Male | MT-C5 / C10 / C20 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | A1SJ71(U)C24-PRF / A1SJ71QC24 / A1SJ71(U)C24-R2 / A1SJ71QC24-R2 / A1SJ71(U)C24-R4 / QJ71CM0 / QJ71C24 / QJ71C24-R2 / QJ71C24-R4 / QJ71C24-C24N | Calculator Link Connection (VT3 Connection Diagram 6 / Connection Diagram H22) | RS-232C | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | A1SCPUC24-R2 / A1SJ71(U)C24-R2 / A1SJ71(U)C24-R2-PRF / A1SJ71(U)C24-R2-R4 / A2CCPUC24(-PRF) / QJ71CM0 / AJ71QC24(N) / QJ71C24 / QJ71C24N / AJ71QC24(N)-R2 / QJ71C24-R2 / AJ71QC24(N)-R4 / QJ71C24-R4 | Calculator Link Connection (VT3 Connection Diagram 5) | RS-422A | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | A1SCPUC24-R2 / A1SJ71(U)C24-R2 / A1SJ71(U)C24-R2-PRF / A1SJ71(U)C24-R2-R4 / A2CCPUC24(-PRF) / QJ71CM0 / AJ71QC24(N) / QJ71C24 / QJ71C24N / AJ71QC24(N)-R2 / QJ71C24-R2 / AJ71QC24(N)-R4 / QJ71C24-R4 | Calculator Link Connection (VT3 Connection Diagram 5) | RS-422A | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Keyence | KZ-L2 | Computer Link Connection (Connection Diagram 2) PORT1 | RS-232C | pcs.20 Pin Female | Dsub25 Pin Female | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KZ-L2&KZ-L10 | Computer Link Connection (Connection Diagram 3) PORT2 | RS-232C | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KZ-L2&KZ-L10 | Computer Link Connection (Connection Diagram 3) PORT2 | RS-232C | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KZ-L2&KZ-L10 | Computer Link Connection (Connection Diagram 4) PORT2 | RS-422A | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KZ-L2&KZ-L10 | Computer Link Connection (Connection Diagram 4) PORT2 | RS-422A | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Keyence | KZ-L10 | Computer Link Connection (Connection Diagram 5) PORT1 | RS-232C | pcs.20 Pin Female | Dsub25 Pin Female | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Keyence | KV-L20R / KV-L20V | Computer Link Connection (Connection Diagram 6) PORT1 | RS-232C | pcs.20 Pin Female | Dsub9 Pin Female | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Mitsubishi Electric Corporation | A1SCPUC24-R2 / A2CCPUC24(-PRF) | Calculator Link Connection (VT3 Connection Diagram 7 / Connection Diagram H23) | RS-232C | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Mitsubishi Electric Corporation | A0J2-C214-S1 / AJ71C24 / AJ71QC24(N) / AJ71UC24 / AJ71QC24(N)-R2 / AJ71C24-S3 / AJ71QC24(N)-R4 / AJ71C24-S6 / AJ71C24-S8 | Calculator Link Connection (VT3 Connection Diagram 4 / Connection Diagram H21) | RS-232C | pcs.20 Pin Female | Dsub25pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | Q series CPU (Q mode) | Programming Console Port Direct Connection (VT3 Connection Diagram 2 / Connection Diagram H22) | Others | pcs.20 Pin Female | MiniDIN6 Pin Male | OP-51415 | 0.2 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | Q00(Q mode) / Q01(Q mode) / Q02(Q mode) / Q02H(Q mode) / Q06H(Q mode) | Programming Console Port Connection via QC30R2 (VT3 Connection Diagram 10) | Others | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Mitsubishi Electric Corporation | Q02(A mode) / Q02H(A mode) / Q06H(A mode) | Programming Console Port Connection via QC30R2 (VT3 Connection Diagram 11) | Others | pcs.20 Pin Female | Dsub9pin Male | No Special Notes | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | FX-3U-422BD / FX-2N-422BD / FX-1N-422BD / FX0 / FX00N / FX00S / FX1N / FX1NC / FX01S / FX2N / FX2NC / FX3U / FX3UC | Programming Console Port Direct Connection (VT3 Connection Diagram 3) | Others | pcs.20 Pin Female | MiniDIN8 Pin Male | OP-31096 | 0.2 ~ 15 | ||
- | 1 Piece(s) | 5 Day(s) or more | Mitsubishi Electric Corporation | FX-3U-422BD / FX-2N-422BD / FX-1N-422BD | Programming Console Port via FX-20P-CADP, via FX-422CABO (VT3 Connection Diagram 8) / Communication Board Connection Programming Console Port via FX-20P-CADP, via FX-422CABO, RS422A (VT3 Connection Diagram 8) | Others | pcs.20 Pin Female | Dsub25pin Male | No Special Notes | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Mitsubishi Electric Corporation | FX-3U-232BD / FX-2N-232BD / FX-1N-232BD / FX2NC-232ADP / FX3U-232ADP | Communication Board Connection RS-232C (VT3 Connection Diagram 9) / Communication Adapter Connection RS-232C (VT3 Connection Diagram 9) | RS-232C | pcs.20 Pin Female | Dsub9 Pin Female | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Mitsubishi Electric Corporation | FX0N-232ADP | Communication Adapter Connection (VT3 Connection Diagram 12) | RS-232C | pcs.20 Pin Female | Dsub25pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Omron | CJ1G / CJ1H / CJ1M / CQM1 / CS1G / CS1H / SRM1-C01 / SRM1-C02 / SRM1-C02-V1 / CQM1H-SCB4 / CJ1W-SCU21 / CS1W-SCB21 / CS1W-SCU21 / CJ1W-SCU41 / CS1W-SCB41 / CPM2A / C200H / C200HE / C200HG / C200HS / C200HX / C200HW-COM02 / C200HW-COM04 / C200HW-COM05 / C200HW-COM06 | RS-232C Port Connection (Connection Diagram 7) / Communication Connection (Connection Diagram 7) / RS-232C Port Connection via CS1W-CN118 (Connection Diagram 7) | RS-232C | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | CPM1-CIF01 / CPM2C / CPM2C-CIF01 | RS-232C Port Connection via CPM2C-CN111 (Connection Diagram 5) / RS-232C Adapter Connection (Connection Diagram 5) | RS-232C | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Omron | CPM1-CIF11 / CPM2C-CIF11 | RS-422A Adapter Connection (Connection Diagram 9) | RS-422A | pcs.20 Pin Female | Discrete Wire Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Omron | CPM1-CIF11 / CPM2C-CIF11 | RS-422A Adapter Connection (Connection Diagram 9) | RS-422A | pcs.20 Pin Female | Y Terminal Mark Tube | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | CJ1G / CJ1H / CJ1M / CQM1 / CS1G / CS1H / CPM2A | Peripheral Port Connection via CQM1-CIF01 (Connection Diagram 10) | Others | pcs.20 Pin Female | Dsub25pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | Omron | CJ1G / CJ1H / CJ1M / CQM1 / CQM1H / CS1G / CS1H / CPM2A / CPM2C / CJ11G | Peripheral Port Connection + via AV74CQM1-CIF02 (Connection Diagram 11) / RS-232C Port Connection via CS1W-CN226/626 (Connection Diagram 11) | RS-232C / Others | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | CJ1W-SCU21 / CS1W-SCB21 / CJ1W-SCU41 / CQM1H-SCB41 / CS1W-SCB41 / C200HW-COM03 / C200HW-COM06 | Communication Connection (Connection Diagram 8) | RS-422A | pcs.20 Pin Female | Dsub9pin Male | OP-24028 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | C20H / C28H / C40H | RS-232C port connection (Connection Diagram 2) | RS-232C | pcs.20 Pin Female | Dsub9pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | C120-LK201-V1 / C200H-LK201 / C200H-LK201-V1 | Upper Link Unit Connection (Connection Diagram 1) | RS-232C | pcs.20 Pin Female | Dsub25pin Male | OP-24027 | 0.2 ~ 50 | ||
- | 1 Piece(s) | 5 Day(s) or more | Omron | C120-LK202-V1 / C200H-LK202 / C200H-LK202-V1 | Upper Link Unit Connection (Connection Diagram 4) | RS-422A | pcs.20 Pin Female | Dsub9pin Male | OP-24028 | 0.2 ~ 50 |
Loading...
Supported touch panels | VT3 / VT2 |
---|
How can we improve?
How can we improve?