Heat Shrink Tube (Heat Resistance 260°C / Chemical Resistance)【5 Pieces Per Package】

Heat Shrink Tube (Heat Resistance 260°C / Chemical Resistance)
  • Volume Discount

Heat (260°C) and chemically resistant resin heat shrink tube

  • UL
  • Flame-Retardant
  • Heat-Resistant
  • Chemical-Resistant

● Heat shrink tube is heat resistant for continuous use from −55°C to 260°C.
● Made of fluororesin for high resistance to chemicals.
● Convenient low-quantity specification packs of 5 × 1 m.
● For use with UL224 / VW-1 certified materials.

・ Materials are prone to unevenness when shrunk, so apply hot air to the entire tube when shrinking.
・Small creases are characteristic of the materials used.

Specification Table

1 packIncludes 5 PCS
Unit: mm
ModelSizeColorPack
Packaging Quantity
Overall LengthInternal Diameter φ (mm)Tube Wall Thickness After Shrinking
(mm)
Weight*
(g/m)
Before ShrinkingAfter Shrinking (Maximum)
HSHTF2601N
(Translucent white)
5P
(Includes 5)
1 m1.0±0.20.50.231.6
1.51.5±0.20.90.253.2
22.0±0.21.33.3
2.52.5±0.21.50.33.3
33.0±0.21.85.6
44.0±0.22.57.7
55.0±0.33.010.6
66.0±0.33.80.3811.2
88.0±0.34.818.8
1010.0±0.36.022.2
1212.0±0.37.024.2
* Reference values.

Overview of Specifications

Basic Characteristics
MaterialPTFE (Fluororesin)
Shrinkage Temperature327°C or above
Internal Diameter Shrinkage Rate1.8:1
Operating Temperature Range−55°C to +260°C
Rated Voltage600 V
Flame RetardancyUL-224 VW-1
ColorSemi-transparent (translucent white)
Performance
ItemCharacteristic Values*
Tensile Strength24.5 MPa or more
Stretch350%
Insulation Pressure Withstand Value15 kV/mm
Hardness55 Shore D
* Not guaranteed values.
Part Number
HSHTF260-1-N-5P
HSHTF260-1.5-N-5P
HSHTF260-2-N-5P
HSHTF260-2.5-N-5P
HSHTF260-3-N-5P
HSHTF260-4-N-5P
HSHTF260-5-N-5P
HSHTF260-6-N-5P
HSHTF260-8-N-5P
HSHTF260-10-N-5P
HSHTF260-12-N-5P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Continuous operating temperature range (Min) Min
(℃)
Continuous operating temperature range (Max) Max
(℃)

5 Pieces Per Package

Available 3 Day(s) or more 10.230.5-55260

5 Pieces Per Package

Available 3 Day(s) or more 1.50.250.9-55260

5 Pieces Per Package

Available 3 Day(s) or more 20.251.3-55260

5 Pieces Per Package

Available 3 Day(s) or more 2.50.31.5-55260

5 Pieces Per Package

Available 3 Day(s) or more 30.31.8-55260

5 Pieces Per Package

Available 3 Day(s) or more 40.32.5-55260

5 Pieces Per Package

Available 3 Day(s) or more 50.33-55260

5 Pieces Per Package

Available 3 Day(s) or more 60.383.8-55260

5 Pieces Per Package

Available 3 Day(s) or more 80.384.8-55260

5 Pieces Per Package

Available 3 Day(s) or more 100.386-55260

5 Pieces Per Package

Available 3 Day(s) or more 120.387-55260

Loading...

  1. 1

Basic Information

Shrinkage Rate less than 2:1 Material Fluororesin Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Heat resistant / Chemical resistant
Representative Standard UL Number with packs(Units) 5 Shrinkage factor 1.8:1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)