Heat Shrink Tube (Heat Resistance 175°C / Chemical Resistance)【10 Pieces Per Package】

Heat Shrink Tube (Heat Resistance 175°C / Chemical Resistance)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Heat (175°C) and chemical resistant fluororesin resin heat shrink tube

  • UL
  • Flame-Retardant
  • Heat-Resistant
  • Chemical-Resistant

● Heat shrink tube is heat resistant for continuous use at 175°C.
● Made of fluororesin for high resistance to chemicals.

Small creases are characteristic of the materials used.

Specification Table

1 packIncludes 10 PCS
 
ModelSizeColorPack
Packaging Quantity
Overall LengthInternal DiameterTube wall thickness (after shrinking)
±0.05 mm
Weight *(g/m)
Before ShrinkingAfter Shrinking
HSHTF1751.2T
(Transparent)
10P
(Includes 10)
1 m3/36" (1.2 mm)0.6 mm0.25 mm1.5
1.61/16" (1.6 mm)0.8 mm1.9
2.43/32" (2.4 mm)1.2 mm2.6
3.21/8" (3.2 mm)1.6 mm3.3
4.83/16" (4.8 mm)2.4 mm4.6
6.41/4" (6.4 mm)3.2 mm0.33 mm7.7
9.53/8" (9.5 mm)4.8 mm11.0
* Reference values.

Overview of Specifications

Basic Characteristics
MaterialFluororesin (PVDF)
Shrinkage Temperature155°C or above
Shrinkage Rate50%
Operating Temperature Range−55°C to +175°C
ColorTransparent
Standards Acquired / Flame RetardancyUL-224/VW-1
Performance
ItemCharacteristic Values
Tensile Strength34.5 MPa or more
Stretch Factor150% or more
Volume resistivity1013Ω/cm
Insulation Pressure Withstand Value15.7 kV/mm or more
Rated Voltage600 V
Part Number
HSHTF175-1.2-T-10P
HSHTF175-1.6-T-10P
HSHTF175-2.4-T-10P
HSHTF175-3.2-T-10P
HSHTF175-4.8-T-10P
HSHTF175-6.4-T-10P
HSHTF175-9.5-T-10P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Continuous operating temperature range (Min) Min
(℃)
Continuous operating temperature range (Max) Max
(℃)

10 Pieces Per Package

Available 3 Day(s) or more 1.20.250.6-55175

10 Pieces Per Package

Available 3 Day(s) or more 1.60.250.8-55175

10 Pieces Per Package

Available 3 Day(s) or more 2.40.251.2-55175

10 Pieces Per Package

Available 3 Day(s) or more 3.20.251.6-55175

10 Pieces Per Package

Available 3 Day(s) or more 4.80.252.4-55175

10 Pieces Per Package

Available 3 Day(s) or more 6.40.333.2-55175

10 Pieces Per Package

Available 3 Day(s) or more 9.50.334.8-55175

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Fluororesin Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Heat resistant / Chemical resistant
Representative Standard UL Number with packs(Units) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)