Global Harness Series Yaskawa Electric ΣV for Encoder

Global Harness Series Yaskawa Electric ΣV for Encoder
  • Volume Discount

All-time-low price in series Sino-Japanese identical model sold

  • Robot
  • AC Servo
  • Encoder


● A common model number has been adopted for Japan and China.
● We support local supply for customers
who are expanding into global business.
● The least expensive product in this series.



The connector used is a Misumi original.

PDF

Specifications

Global Harness Series Yaskawa Electric ΣV for Encoder:Related Image

Compatible AmplifierCompatible MotorOutline ImageModel NumberCable
Type
Specified Length
(m)
ΣVSGMJV-A5A,01A 08A 
SGMAV-A5A, 08A, 01A and C2A 
SGMPS-01A ~ 04A
(1) For Direct ConnectionSVEYF-SGFV1D
(For Low Speed Movable)

5
10

More Information

Outline Image Drawing
(1)
Global Harness Series Yaskawa Electric ΣV for Encoder:Related Image
Amplifier Side                                                Motor Side

Specified Length (m)~ 12 ~ 10
Tolerance+10mm+50mm
* The tolerance of the specified length is as described above.

Global Harness Series Yaskawa Electric ΣV for Encoder:Related Image
Cable Flexibility Test Data
Conditions1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
RemarksCrawler cable curve tester used (LC859)
Elastic cable material applied
Measurement StandardBend count of 5 million times or more when cable tore completely and stopped
ResultTester stopped if cable was not torn by 5 million bend counts
Part Number
SVEYF-SGFV1-D-3
SVEYF-SGFV1-D-5
SVEYF-SGFV1-D-10
Part NumberVolume DiscountDays to ShipRoHSLength
(m)
Available 3 Day(s) or more 63
Available 3 Day(s) or more 65
Available 3 Day(s) or more 610

Loading...

  1. 1

Basic Information

Supported equipment Servo Application 1 For Encoder Connector shape Straight
Outer diameter image Double-ended Cable type Low Speed Mobile Shield N/A
Supported amplifiers ∑V Supported motors ( SGMJV-5A, 01A, SGMAV-A5A, 01A, C2A, SGMPS-01A )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)