Global Harness Series Yaskawa Electric ΣV for Main Circuit

Global Harness Series Yaskawa Electric ΣV for Main Circuit
  • Volume Discount

All-time-low price in series Sino-Japanese identical model sold

  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake


● A common model number has been adopted for Japan and China.
● We support local supply for customers
who are expanding into global business.
● The least expensive product in this series.



 The connector used is a Misumi original.

PDF

Specifications

Global Harness Series Yaskawa Electric ΣV for Main Circuit:Related Image

Compatible AmplifierCompatible MotorOutline ImageModel NumberCable
Type
Specified Length
(m)
ΣV
(For Main Circuit)
SGMJV-A5A 01A 
SGMAV-A5A,01A,C2A 
SGMPS-01A
(1) For Direct ConnectionSVPYF-SGFV1D
(For Low Speed Movable)

5
10
ΣV
(For Brake)
SGMJV-A5A 01A 
SGMAV-A5A,01A,C2A 
SGMPS-01A
(2) For Direct ConnectionSVPYF-SGFV1B

More Information

Outline Image Drawing(1)Global Harness Series Yaskawa Electric ΣV for Main Circuit:Related Image
            Amplifier Side                                        Motor Side
(2)Global Harness Series Yaskawa Electric ΣV for Main Circuit:Related Image
            Amplifier Side                                        Motor Side

Global Harness Series Yaskawa Electric ΣV for Main Circuit:Related Image
Global Harness Series Yaskawa Electric ΣV for Main Circuit:Related Image
Cable Flexibility Test Data
Conditions1. Rotation Speed: 10 r/min
2. Average Measurement Distance: 1.8 m
3. Flexibility Radius: R = 125 mm
RemarksCrawler cable curve tester used (LC859)
Elastic cable material applied
Measurement StandardBend count of 5 million times or more when cable tore completely and stopped
ResultTester stopped if cable was not torn by 5 million bend counts
Part Number
SVPYF-SGFV1-D-3
SVPYF-SGFV1-D-5
SVPYF-SGFV1-D-10
SVPYF-SGFV1B-D-3
SVPYF-SGFV1B-D-5
SVPYF-SGFV1B-D-10
Part NumberVolume DiscountDays to ShipRoHSLength
(m)
Application 1
Available 3 Day(s) or more 63For Power Supply
Available 3 Day(s) or more 65For Power Supply
Available 3 Day(s) or more 610For Power Supply
Available 3 Day(s) or more 63For Brake
Available 3 Day(s) or more 65For Brake
Available 3 Day(s) or more 610For Brake

Loading...

  1. 1

Basic Information

Supported equipment Servo Connector shape Straight Outer diameter image Double-ended
Cable type Low Speed Mobile Shield N/A Supported amplifiers ∑V
Supported motors ( SGMJV-5A, 01A SGMAV-A5A, 01A, C2A SGMPS-01A )

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)