Heat Shrink Tube (Silicone / Heat Resistance / White)【5 Pieces Per Package】

Heat Shrink Tube (Silicone / Heat Resistance / White)
  • Volume Discount

White silicone heat shrink tube with 200°C heat resistance

  • Heat-Resistant

● Heat shrink tube is heat resistant for continuous use at 200°C.
● Shrinks objects with an elastic rubber body for highly airtight coating.
* Due to increases in the price of raw materials and manufacturing, prices will be increased systematically starting in February 2018.
 Thank you for your understanding.

Specification Table

1 packIncludes 5 PCS
Unit: mm
ModelSizeColorPack
Packaging Quantity
Overall LengthBefore ShrinkingAfter ShrinkingWeight*
(g/m)
Internal DiameterTube Wall Thickness ±0.15Internal DiameterTube Wall Thickness ±0.2
HSHTSC1.5 W
(White)
5P
(Includes 5)
1 m1.3 to 1.70.500.7 to 0.90.84.0
3 2.8 to 3.21.6 to 1.87.0
4 3.7 to 4.32.4 to 2.69.0
5 4.7 to 5.32.7 to 3.111.0
6 5.7 to 6.33.3 to 3.713.0
8 7.6 to 8.44.3 to 4.717.0
12 11.0 to 13.00.757.3 to 7.71.538.3
17 16.0 to 18.09.8 to 10.253.3
20 19.0 to 21.01.012.6 to 13.42.084.0
25 23.0 to 27.014.6 to 15.4104.0
* Reference values.

Overview of Specifications

Basic Characteristics
MaterialSilicone Rubber
Shrinkage Temperature90°C or above
Shrinkage RateApprox. 1.7:1
Operating Temperature Range−50°C to +200°C
ColorWhite
Performance
ItemCharacteristic Values*
Tensile Strength6.9 MPa (70 kgf/cm2)
Stretch300%
Tear Strength14.5 KN/m (15 kgf/cm2)
Volume resistivity2×1014Ω/cm
Insulation Pressure Withstand Value25 kV/mm
Permittivity (50 Hz)3.2
Dielectric Loss Tangent0.001
Part Number
HSHTSC-1.5-W-5P
HSHTSC-3-W-5P
HSHTSC-4-W-5P
HSHTSC-5-W-5P
HSHTSC-6-W-5P
HSHTSC-8-W-5P
HSHTSC-12-W-5P
HSHTSC-17-W-5P
HSHTSC-20-W-5P
HSHTSC-25-W-5P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Continuous operating temperature range (Min) Min
(℃)
Continuous operating temperature range (Max) Max
(℃)

5 Pieces Per Package

Available 3 Day(s) or more 1.50.80.8-50200

5 Pieces Per Package

Available 3 Day(s) or more 30.81.7-50200

5 Pieces Per Package

Available 3 Day(s) or more 40.82.5-50200

5 Pieces Per Package

Available 3 Day(s) or more 50.82.9-50200

5 Pieces Per Package

Available 3 Day(s) or more 60.83.5-50200

5 Pieces Per Package

Available 3 Day(s) or more 80.84.5-50200

5 Pieces Per Package

Available 3 Day(s) or more 121.57.5-50200

5 Pieces Per Package

Available 3 Day(s) or more 171.510-50200

5 Pieces Per Package

Available 3 Day(s) or more 20213-50200

5 Pieces Per Package

Available 3 Day(s) or more 25215-50200

Loading...

  1. 1

Basic Information

Shrinkage Rate less than 2:1 Material Silicon Color White
Flame Retardant None Adhesive None Tube Length(mm) 1000
Special Function/Application Heat resistant Number with packs(Units) 5 Shrinkage factor Approx 1.7:1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)