(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MISUMI waterproof D type connector (crimp-wire connection)

MISUMI waterproof D type connector (crimp-wire connection)

Click this image to zoom it.

Move the mouse over the image to zoom

  • MISUMI waterproof D type connector (crimp-wire connection)
  • MISUMI waterproof D type connector (crimp-wire connection)
  • MISUMI waterproof D type connector (crimp-wire connection)
  • MISUMI waterproof D type connector (crimp-wire connection)
  • MISUMI waterproof D type connector (crimp-wire connection)
  • Volume Discount

[Features]MISUMI's original, low-cost, environment-resistant, and waterproof D-type connector. Crimp connection type. Crimp connection that is highly reliable and allows for shorter work hours. Fully compatible with products from major connector manufacturers.

  • UL
  • IP65
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Connection in Boards
  • Screw Type
  • Insertion
  • Silver-Plated

MISUMI original, value price, highly reliable,
environmentally resistant waterproof D type connector

● Crimp-wire connection for high reliability and shortened work time.
● Fully compatible with major connector brands.
● UL File No. E337870

· Contact is a D contact.
· Hood and pedestal not included with connector. Purchase separately.
· Connector can be directly mounted to the panel without attaching the pedestal, but this will eliminate waterproof performance.

Specification Table

Model NumberNumber Of CoresMale/FemaleConforming Hood
MCON-D07-SP7MaleA Type
MCON-D15-SP15
MCON-D25-SP25
MCON-D07-SF7Female
MCON-D15-SF15
MCON-D25-SF25

Overview of Specifications

Specifications
ModelTypeNumber Of CoresMaterialsWire connection methodRated CurrentRated Voltage
(UL/CSA)
Operating Temperature RangeContactWire Size
MCON-D07-SPMale
(Pin)
7PCCrimp10 A600 V-40 to +125°CSold separately
(D Type)
0.25 to 2.5 mm2
AWG 22 to 14
MCON-D15-SP15
MCON-D25-SP25
MCON-D07-SFFemale
(Socket)
7
MCON-D15-SF15
MCON-D25-SF25
Part Number
MCON-D07-SF
MCON-D07-SP
MCON-D15-SF
MCON-D15-SP
MCON-D25-SF
MCON-D25-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number of Pins Conforming hood Compatible stand

SGD 9.28

1 Piece(s)Available 4 Day(s) or more Female (socket)7M1FSP-03-03A, M1FLP-03-03AM1DPP-03-03A,

SGD 7.97

1 Piece(s)Available 4 Day(s) or more Male (plug)7M1FSP-03-03A, M1FLP-03-03AM1DPP-03-03A,

SGD 16.38

1 Piece(s)Available 4 Day(s) or more Female (socket)15M1FSA-10-10A, M1FLA-10-10AM1DPA-03-10A

SGD 17.10

1 Piece(s)Available 4 Day(s) or more Male (plug)15M1FSA-10-10A, M1FLA-10-10AM1DPA-03-10A

SGD 17.19

1 Piece(s)Available 4 Day(s) or more Female (socket)25M1FSA-16-16A, M1FLA-16-16AM1DPA-03-16A

SGD 17.17

1 Piece(s)Available 4 Day(s) or more Male (plug)25M1FSA-16-16A, M1FLA-16-16AM1DPA-03-16A

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Application Cable to Circuit Board Allowable Current(A) 10 Wire connection method Crimp
Connection direction Straight Protection function (environmentally resistant) Present Representative Standard CE / UL / CCC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)