(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MISUMI waterproof A type connector (screw type wire connection)

MISUMI waterproof A type connector (screw type wire connection)

Click this image to zoom it.

Move the mouse over the image to zoom

  • MISUMI waterproof A type connector (screw type wire connection)
  • MISUMI waterproof A type connector (screw type wire connection)
  • MISUMI waterproof A type connector (screw type wire connection)
  • MISUMI waterproof A type connector (screw type wire connection)
  • MISUMI waterproof A type connector (screw type wire connection)
  • Volume Discount

[Features]MISUMI's original, low-cost, environment-resistant, waterproof A-type connector. Screw connection type. Due to cable connection by screws, it can be easily connected with just a slotted screwdriver without the need for dedicated tools. Fully compatible with products from major connector manufacturers.

  • UL
  • IP65
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Connection in Boards
  • Screw Type
  • Insertion
  • Silver-Plated

MISUMI original, value price, highly reliable,
environmentally resistant waterproof A type connector

● The wire connection type is a screw type not requiring dedicated tools, and can be easily installed with a flathead screwdriver.
● Fully compatible with major connector brands.
● UL File No. E337870

· Hood and pedestal not included with connector. Purchase separately.
· Connector can be directly mounted to the panel without attaching the pedestal, but this will eliminate waterproof performance.
· Screw-type wire connection includes contact.

Specification Table

Model NumberNumber Of CoresTypeConforming Hood
MSCR-A03-SP3Male
(Pin)
A Type
MSCR-A10-SP10
MSCR-A16-SP16
MSCR-A03-SF3Female
(Socket)
MSCR-A10-SF10
MSCR-A16-SF16

Overview of Specifications

Specifications
ModelTypeNumber Of CoresMaterialsWire connection methodRated CurrentRated Voltage
(UL/CSA)
Operating Temperature RangeContactWire Size
MSCR-A03-SPMale
(Pin)
3PCScrew Type10 A600 V-40 to +125°CBuilt-In1 to 2.5 mm2
AWG 18 to 14
MSCR-A10-SP1016 A
MSCR-A16-SP1616 A
MSCR-A03-SFFemale
(Socket)
310 A
MSCR-A10-SF1016 A
MSCR-A16-SF1616 A
Part Number
MSCR-A03-SF
MSCR-A03-SP
MSCR-A10-SF
MSCR-A10-SP
MSCR-A16-SF
MSCR-A16-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number of Pins Allowable Current
(A)
Conforming hood Compatible stand

SGD 15.30

1 Piece(s)Available 4 Day(s) or more Female (socket)310M1FSA-03-03A, M1FLA-03-03AM1DPA-03-03A

SGD 13.67

1 Piece(s)Available 4 Day(s) or more Male (plug)310M1FSA-03-03A, M1FLA-03-03AM1DPA-03-03A

SGD 28.40

1 Piece(s)Available 4 Day(s) or more Female (socket)1016M1FSA-10-10A, M1FLA-10-10AM1DPA-03-10A

SGD 23.76

1 Piece(s)Available 4 Day(s) or more Male (plug)1016M1FSA-10-10A, M1FLA-10-10AM1DPA-03-10A

SGD 40.77

1 Piece(s)Available 4 Day(s) or more Female (socket)1616M1FSA-16-16A, M1FLA-16-16AM1DPA-03-16A

SGD 33.30

1 Piece(s)Available 4 Day(s) or more Male (plug)1616M1FSA-16-16A, M1FLA-16-16AM1DPA-03-16A

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Application Cable to Circuit Board Wire connection method Screw fastening Connection direction Straight
Protection function (environmentally resistant) Present Representative Standard CE / UL / CCC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)