(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (Space Saving Camera Stand)

Mounting Fixture (Space Saving Camera Stand)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (Space Saving Camera Stand)
  • Mounting Fixture (Space Saving Camera Stand)
  • Mounting Fixture (Space Saving Camera Stand)
  • Mounting Fixture (Space Saving Camera Stand)
  • Mounting Fixture (Space Saving Camera Stand)
  • Volume Discount

[Applications]·An easy-to-adjust camera stand "Features" · A stand that combines coarse adjustment and fine adjustment · Easy image testing · 3 types of strut length available (350/500/750 mm) · Can be used in combination with an LED lighting holder■EMVA-MK350/500/750 · Can be bolted to the base plate · Stage size: ø100 mm each · 4 types of movement: XY, XYZ and each with tilt■EMVA-MK350-2 magnet fixed version · Easy attachment/removal by turning the magnetic base ON/OFF. Pull force 800 N Load capacity 1 kg■EMVA-MKST series · An optional product to be attached to EMVA-MK350. · This product is a stage part on which a sample is placed on top, and cannot be used as a starter


Easy Adjustment Camera Stand
● A stand that combines coarse and fine movement
● Available in 3 strut lengths (350/500/750 mm)
 
Additional new products: 
■ Can be bolted to the base plate EMVA-MK 350/500/750.
· Each stage size is φ100 mm
· Can be moved at 4 different tilts in XY and XYZ
■ Magnet mounting type of EMVA-MK350
A camera stand that can be easily attached/detached by turning the magnetic base on/off
Adsorption Force: 800 N
1 kg in load resistance

Part Number

Configured Part Number is shown.

Part Number
EMVA-MK350
EMVA-MK350-2
EMVA-MK500
EMVA-MK750
EMVA-MKST-XY
EMVA-MKST-XYZ
EMVA-MKSTT-XY
EMVA-MKSTT-XYZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType

SGD 637.76

1 Piece(s)Available 10 Day(s) or more 10Stand

SGD 620.70

1 Piece(s) 8 Day(s) or more 10Camera mount

SGD 863.18

1 Piece(s) 4 Day(s) or more 10Stand

SGD 903.06

1 Piece(s) 4 Day(s) or more 10Stand

SGD 417.01

1 Piece(s) 8 Day(s) or more 10Stand

SGD 824.39

1 Piece(s) 8 Day(s) or more 10Stand

SGD 605.03

1 Piece(s) 8 Day(s) or more 10Stand

SGD 996.74

1 Piece(s) 8 Day(s) or more 10Camera mount

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)