(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
  • Uncoated Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

[Features]·A customizable size N-type panel · Unpainted, rust-resistant material. ·It has low electrical resistance and is conductive.

  • Steel
  • Stainless Steel
  • Free Size
  • Web Box

Low price configurable size N type panel
· Made from unpainted material that does not rust easily.
· Conductive with low electrical resistance.

· Dents created by the bender may be visible in the bent area as this product is not painted
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
RNPNL Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
  

 

Specification Table

RNPNL Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
RNPNL Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
RNPNL Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
 

Basic Specifications

RNPNL Unpainted Panel N Type Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image

 
[Bending Radius]
· Highly corrosion resistant hot-dip copper plate
 t1.6: Inner R 1.25, Outer R 3.0
 t2.3: Inner R 2.0, Outer R 4.5
· Stainless copper plate
 t1.5: Inner R 1.5, Outer R 3.0
 t2.0: Inner R 1.75, Outer R 3.75
*The same bent area specifications are used for other panels (two-direction bending, box type, etc.).
 
Part Number
RNPNL16-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RNPNL16-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL16-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL16-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL16-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL16-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL16-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL16-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL16-100-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL16-100-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL23-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RNPNL23-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL23-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL23-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL23-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL23-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RNPNL23-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RNPNL23-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RUNP15-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP15-100-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP15-100-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-15-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5]
RUNP20-15-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-25-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-25-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-50-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-50-[30-300/1]-[50-400/1]-[25-300/1]-EN
RUNP20-75-[30-300/1]-[50-400/1]-[25-300/1]-E[3,​4,​5,​6,​8,​10]
RUNP20-75-[30-300/1]-[50-400/1]-[25-300/1]-EN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
Special notes #3 #4 #5 Mounting Hole

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 15 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 5

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 15 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 25 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 25 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 50 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 50 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 75 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 75 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 100 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6F Size: 100 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 15 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 5

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 15 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 25 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 25 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 50 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 50 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 75 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate2.3Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.3F Size: 75 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 15 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 5

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 15 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 25 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 25 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 50 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 50 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 75 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 75 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 100 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel1.5F Size: 100 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 15 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 5

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 15 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 25 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 25 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 50 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 50 mm30 ~ 30050 ~ 40025 ~ 300Not Included

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 75 mm30 ~ 30050 ~ 40025 ~ 3003 ~ 10

-

1 Piece(s) 6 Day(s) or more 10--BrushedStainless Steel2.0F Size: 75 mm30 ~ 30050 ~ 40025 ~ 300Not Included

Loading...

  1. 1

Basic Information

Paint - surface treatment No Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)