(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)

Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product)
  • Volume Discount

Selector Switch

  • c-UL
  • CE-Compliant
  • TUV
  • VDE
  • CCC

·Round terminals are not supported Compatible with Y-terminals (3.5)

PDF

Part Number

Configured Part Number is shown.

MSB2BC211

Specifications

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30 (Value Product):Related Image

Part NumberMounting
Hole Ø
ShapeOperation
Function
ContactProtective
Structure
Acquired StandardsTerminalSpecification
Group
ConfigurationStructurecULVDETUVCECCC
MSB1R211616OblongManual 90 degrees
2-notch
1cIntegratedIP65-Solder
Cum Tab
A
MSB1R21141a1bSeparationIP40--B
MSB1R3226Manual 45 degrees
3-notch
2cIntegratedIP65-A
MSB1S2116SquareManual 90 degrees
2-notch
1a1bIntegratedIP65-A
MSB1S21141a1bSeparationIP40--B
MSB1S3226Manual 45 degrees
3-notch
2cIntegratedIP65-A
MSB1C2116RoundManual 90 degrees
2-notch
1c-
MSB1C3226Manual 45 degrees
3-notch
2c-
MSB2BC21022Manual 90 degrees
2-notch
1aIntegrated--M3.5
Screw
Terminal
C
MSB2BC2111a1b--
MSB2BC320Manual 45 degrees
3-notch
2a--
MSB2BC3404a--
MSB3BC21030Manual 90 degrees
2-notch
1aIP40---D
MSB3BC2111a1b---
MSB3BC320Manual 45 degrees
3-notch
2a---
MSB3BC3404a---

More Information

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30 (Value Product):Related Image

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30 (Value Product):Related Image

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30 (Value Product):Related Image

Detailed Specifications
Specification
Group
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working CurrentWorking
Temperature
Range
Insulation
Resistance
Withstand Voltage VAC 1 minuteDurability (10,000 times or more)Mass
g (Approx.)
Between Same-Pole
Terminals
Between Different-Pole
Terminals
-MechanicalElectrical
ACDC
P.F=0.7P.F=1AC-15-DC-13-AC-15DC-13
A250V5A24V---1A--25
~
+55°C
100

or more
10002000-505--7 ~ 10
125V3A5A-0.2A-
250V2A3A-0.1A-
B5A24V---2A-13 ~ 16
125V3A5A-0.2A-
250V2A3A-0.1A-
C600V10A110V----1A-25
~
+60°C
---250030-602529 ~ 44
220V--6A-0.6A
380V--4A--
D660V10A24V---10A--25
~
+55°C
100

or more
--3000505--48 ~ 58
48V---5A-
110V10A--2.2A-
220V6A--1.1A-
380V4A----
500V2A----
Part Number
MSB2BC211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.27

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type Mounting Hole Φ 22
Contact configuration (key lock, selector) 1a1b Notch number 2 Terminal shape Screw terminal
Representative Standard CE / TUV / CCC Dimension vertical(mm) 37 Dimension width(mm) 30
Dimension depth(mm) 81 Current capacity @ 220 VAC(A) 6 Current capacity @ 110 VDC(A) 1

Please check the type/dimensions/specifications of the part MSB2BC211 in the Selector Switch Mounting Hole φ16, φ22, φ30 (Value Product) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)