(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vertical Nippers

Vertical Nippers

Optimal balance of Price/Performance


● Low-cost Nippers with Excellent Sharpness
● Ideal for light users!

PDF

Part Number

Configured Part Number is shown.

PK-705Y

Specifications

Vertical Nippers:Related Image

Model NumberMaterialLengthCuttable Diameter mm
Steel WireCopper Wire
PK-705YS45C125mm1.6Ø2.0Ø

Part Number
PK-705Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.75

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product classification General Nippers, e-catalog: Vertical Nippers Diameter that can be cut off(mm or φ) Iron Wire:1.6 φ, Copper Wire 2.0 φ Material S45C
Outer diameter dimensions(cm/mm) 125 mm

Please check the type/dimensions/specifications of the part PK-705Y in the Vertical Nippers series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)