(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MVVS 100 V or Less with Shield

MVVS 100 V or Less with Shield

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Value Series For Weak-Current Circuit General-purpose Signals Cable

  • Strand Wire
  • Single Shield
  • Less than 100 V

· Color and softness may vary slightly due to manufacturer changes.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

PDF

Part Number

Configured Part Number is shown.

Specifications

MVVS 100 V or Less with Shield:Related Image

Model NumberSection Area (mm2)Number of CoresTotal Length *3
or
Specified Length
Model NumberSection Area (mm2)Number of CoresTotal Length *3
or
Specified Length
VAMVVS0.321
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
5
6
7
8
10
12
16
0.52
3
4
5
6
7
8
10
0.752
3
4
6
8
1.252
3
4
2.02
3
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

MVVS 100 V or Less with Shield:Related Image

MVVS 100 V or Less with Shield:Related Image

MVVS 100 V or Less with Shield:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *6
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided *4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
VAMVVS

0.3222Core / Layer Stranding25.138463.2550012/0.180.7N/A0.3PVC1.30.9PVC-
335.3434-
4 45.9493-
556.45031-
666.8553-
776.8603-
887.3653-
10108.5752-
12128.7952-
16169.61252-
0.522026.145637.820/0.180.90.31.50.9-
336.4525-
446.9635-
557.46541-
668.0704-
778.0804-
888.8854-
101010.11153-
0.7521826.954825.130/0.181.10.31.70.9-
337.3657-
447.9786-
669.41055-
8810.112551.0-
1.2521627.7771115.150/0.181.50.42.30.9-
338.1959-
449.01148-
2.021428.398149.7937/0.261.80.42.60.9-
339.012212-
449.714811-


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 Color and softness may vary slightly due to manufacturer changes.
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
*6 The main difference from the MVVS-A series on is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.


Current Reduction Factor
· At Ambient Temperature
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2.0 x 0.82 = 1.64 (A)
when the ambient temperature is 40 °C at 2-core MVVS 0.3 mm2


Wire Core Identification Table
Wire Core No.12345678910111213141516
Insulator ColorBlackWhiteRedGreenYellowBrownBlueGrayOrangeLight BluePinkLight GreenPurpleWhiteWhiteWhite
Color of Identification Line-------------BlackRedGreen
Part Number
VAMVVS-0.3-3-[1-99/1]
VAMVVS-0.3-4-[1-99/1]
VAMVVS-0.3-7-[1-99/1]
VAMVVS-0.3-10-[1-99/1]
VAMVVS-0.3-16-[1-99/1]
VAMVVS-2.0-3-[1-99/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)

-

1 Piece(s) 5 Day(s) or more 1 ~ 990.32235.2

-

1 Piece(s) 5 Day(s) or more 1 ~ 990.32245.5

-

1 Piece(s) 5 Day(s) or more 1 ~ 990.32276.6

-

1 Piece(s) 5 Day(s) or more 1 ~ 990.322107.9

-

1 Piece(s) 5 Day(s) or more 1 ~ 990.322168.8

-

1 Piece(s) 5 Day(s) or more 1 ~ 9921438

Loading...

  1. 1

Basic Information

Rated Voltage For Low Current Circuits Shield Present Sheath (outer coating) color Ash color
Sheath (outer coating) material PVC Insulation body materials PVC Power supply/signal Dual use
Other properties Noise Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)