(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Cable length can be freely specified
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
Shape | |||
Series | Connection Method | PLC Model Number | Shape | Applicable Misumi Cable Model Numbers | Connection Diagram |
KEYENCE VT KEYENCE PLC | Programming Console Port Direct Connection (Connection Diagram 1) | KZ-10 / 16 / 24 / 40 / 80 / 350 KV-10 / 16 / 24 / 40 / KV-P KV-700 / 1000 / 3000 KV-N32T | (1) | NPCS-SRJ-D-20-(Length)-X-DSP0001 | >>Click here |
Computer Link Connection (Connection Diagram 2) PORT1 / RS-232C | KZ-L2 | (2) | NPCS-SD25S-SB-20-(Length)-X-DSP0002 | ||
Computer Link Connection (Connection Diagram 3) PORT2 / RS-232C | KZ-L2 / L10 | (3) | NPCS-ST-SB-20-(Length)-X-DSP0003 | ||
(4) | NPCS-SY-SB-20-(Length)-X-DSP0003 | ||||
Computer Link Connection (Connection Diagram 4) PORT2 / RS-422A | KZ-L2 / L10 | (3) | NPCS-ST-SB-20-(Length)-X-DSP0004 | ||
(4) | NPCS-SY-SB-20-(Length)-X-DSP0004 | ||||
Computer Link Connection (Connection Diagram 5) PORT1 / RS-232C | KZ-L10 | (2) | NPCS-SD25S-SB-20-(Length)-X-DSP0005 | ||
Computer Link Connection (Connection Diagram 6) PORT1 / RS-232C | KV-L20R / L20V | (5) | NPCS-SD9S-SB-20-(Length)-X-DSP0006 | ||
Computer Link Connection (Connection Diagram 7) PORT2 / RS-232C | KV-L20R / L20V | (3) | NPCS-ST-SB-20-(Length)-X-DSP0007 | >>Click here | |
(4) | NPCS-SY-SB-20-(Length)-X-DSP0007 | ||||
Computer Link Connection (Connection Diagram 8) PORT2 / RS-422A | KV-L20R / L20V | (3) | NPCS-ST-SB-20-(Length)-X-DSP0008 | ||
(4) | NPCS-SY-SB-20-(Length)-X-DSP0008 | ||||
Programming Console Port Direct Connection PORT3 (Connection Diagram 31) | KV-10 / 16 / 24 / 40 / KV-P KV-700 / 1000 / 3000 | (6) | NSDJ-SRJ-G-9-(Length)-X-DSP0031 | >>Click here | |
Computer Link Connection PORT3 PORT1 / RS-232C (Connection Diagram 32) | KV-L20R / L20V | (7) | NSDJ-SS-SB-9-(Length)-X-DSP0032 | ||
Computer Link Connection PORT3 PORT2 / RS-232C (Connection Diagram 33) | KV-L20R / L20V | (8) | NSDJ-SY-SB-9-(Length)-X-DSP0033 | ||
KEYENCE VT Mitsubishi PLC | Programming Console Port Direct Connection (Connection Diagram 1) | AnS/AnN/AnA/AnU/QnA CPU FX1/2/2C | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0101 | >>Click here |
Computer Link Connection RS-232C (Connection Diagram 6 / H22) | A1SJ71 (U) C24-R2 / R4 / PRF A1SJ71QC24/R2 QJ71CM0 QJ71C24/C24N/R2/R4 | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0106 | >>Click here | |
Computer Link Connection RS-422A (Connection Diagram 5) | A1SJ71 (U) C24-R2 / R4 / PRF AJ71QC24 (N) / R2 / R4 A1SCPUC24-R2 A2CCPUC24 (-PRF) QJ71C24/C24N/R2/R4 QJ71CM0 | (3) | NPCS-ST-SB-20-(Length)-X-DSP0105 | ||
(4) | NPCS-SY-SB-20-(Length)-X-DSP0105 |
Series | Connection Method | PLC Model Number | Shape | Applicable Misumi Cable Model Numbers | Connection Diagram Page |
KEYENCE VT Mitsubishi PLC | Computer Link Connection RS-232C (Connection Diagram 7 / H23) | A1SCPUC24-R2 A2CCPUC24 (-PRF) | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0107 | >>Click here |
Computer Link Connection RS-232C (Connection Diagram 4 / H21) | A0J2-C214-S1 AJ71C24 / -S3 / -S6 / -S8 AJ71UC24 AJ71QC24 (N) / R2 / R4 | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0104 | ||
Programming Console Port Direct Connection (Connection Diagram 2 / H20) | Q Series CPU (Q mode) | (11) | NPCS-SMD6-C-20-(Length)-X-DSP0102 | ||
Programming Console Port Connection via QC30R2 (Connection Diagram 10) | Q00/01/02/02H/06H (Q mode) | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0110 | >>Click here | |
Programming Console Port Connection via QC30R2 (Connection Diagram 11) | Q02/02H/06H (A mode) | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0111 | ||
Programming Console Port Direct Connection (Connection Diagram 3) | FX0/0N/0S/1S FX1NC/2NC/1N/2N FX3U/3UC | (12) | NPCS-SMD8-C-20-(Length)-X-DSP0103 | >>Click here | |
Programming Console Port Via FX-20P-CADP Via FX-422CABO (Connection Diagram 8) | FX0/0N/0S/1S FX1NC/2NC/1N/2N FX3U/3UC | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0108 | >>Click here | |
Communication Board Connection RS-232C (Connection Diagram 9) | FX-1N-232BD FX-2N-232BD FX-3U-232BD | (5) | NPCS-SD9S-SB-20-(Length)-X-DSP0109 | ||
Communication Board Connection (Connection Diagram 3) | FX-1N-422BD FX-2N-422BD FX-3U-422BD | (12) | NPCS-SMD8-C-20-(Length)-X-DSP0103 | >>Click here | |
Communication Board Connection Via FX-20P-CADP Via FX-422CABO RS-422A (Connection Diagram 8) | FX-1N-422BD FX-2N-422BD FX-3U-422BD | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0108 | >>Click here | |
Communication Adapter Connection RS-232C (Connection Diagram 12) | FX0N-232ADP | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0112 | ||
Communication Adapter Connection RS-232C (Connection Diagram 9) | FX2NC-232ADP FX3U-232ADP | (5) | NPCS-SD9S-SB-20-(Length)-X-DSP0109 | ||
KEYENCE VT OMRON PLC | RS-232C Port Connection (Connection Diagram 7) | SRM1-C01 / C02 / C02-V1 CPM2A CQM1 C200H/HS/HE/HG/HX CJ1M / 1G / 1H CS1G/1H | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0207 | >>Click here |
RS-232C Adapter Connection (Connection Diagram 5) | CPM1-CIF01 CPM2C-CIF01 | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0205 | ||
RS-422A Adapter Connection (Connection Diagram 9) | CPM1-CIF11 CPM2C-CIF11 | (3) | NPCS-ST-SB-20-(Length)-X-DSP0209 | >>Click here | |
(4) | NPCS-SY-SB-20-(Length)-X-DSP0209 | ||||
Peripheral Port Connection Via CQM1-CIF01 (Connection Diagram 10) | CPM2A CQM1 CJ1M / 1G / 1H CS1G/1H | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0210 | ||
Peripheral Port Connection Via CQM1-CIF02 (Connection Diagram 11) | CPM2A CQM1 CJ1M / 1G / 1H CS1G/1H | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0211 | ||
RS-232C Port Connection Via CS1W-CN118 (Connection Diagram 7) | CPM2C CQM1H CJ1M / 1G / 1H CS1G/1H | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0207 | >>Click here | |
RS-232C Port Connection Via CS1W-CN226 / 626 (Connection Diagram 11) | CPM2C CQM1H CJ1M / 1G / 1H CS1G/1H | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0211 | >>Click here | |
RS-232C Port Connection Via CPM2C-CN111 (Connection Diagram 5) | CPM2C | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0205 | >>Click here | |
Communication Connection RS-232C (Connection Diagram 7) | CQM1H-SCB41 C200HW-COM02 / 04 / 05 / 06 CJ1W-SCU21 / 41 CS1W-SCB21 / 41 / SCU21 | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0207 | ||
Communication Connection RS-422A (Connection Diagram 8) | CQM1H-SCB41 C200HW-COM03 / 06 CJ1W-SCU21 / 41 CS1W-SCB21 / 41 | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0208 | >>Click here | |
RS-232C Port Connection (Connection Diagram 2) | C20H/C28H/C40H | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0202 | >>Click here | |
Upper Link Unit Connection RS-232C (Connection Diagram 1) | C120-LK201-V1 C200H-LK201 (-V1) | (9) | NPCS-SD25P-SB-20-(Length)-X-DSP0201 | >>Click here | |
Upper Link Unit Connection RS-422A (Connection Diagram 4) | C120-LK202-V1 C200H-LK202 (-V1) | (10) | NPCS-SD9P-SB-20-(Length)-X-DSP0204 | >>Click here |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?