(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LED Lighting (Flat, Water/Oil-proof)

LED Lighting (Flat, Water/Oil-proof)
  • Volume Discount

Cutting process efficiency can be improved with the angle adjustment mechanism

  • IP67f
  • White LED

● IP64f structure resistant to splashing of cutting oil
● Work efficiency in the field is improved with the movable range of 90°
● Also contributes to greater power saving with the built-in constant current circuit
● Optimal size that does not protrude from the width of the aluminum frame
● It has an LED made by Nichia. Made in Japan

· Since the LED elements vary in emission color and brightness, these properties may slightly differ even in the same model number.
· Do not connect to a power source or device while the dimming function is on.
· When adjusting the light, connect the LZ Series dedicated dimmer between the body and power supply. Do not use with other than Misumi LED lighting.

PDF

Specifications

LED Lighting (Flat, Water/Oil-proof):Related Image

Model NumberLengthLED Color
LZ20118W (White)
316
448

More Information

Specifications
Model NumberLZ20-118-WLZ20-316-WLZ20-448-W
Illuminance (lux)0.5m194lx544lx746lx
1.0m46lx143lx200lx
Total Luminous Flux (lumens)190lm370lm560lm
LED ColorWhite (4900K)
Input Voltage24 VDC ± 5%
Input Current100mA250mA375mA
Power Consumption2.4W6.0W9.0W
Operating EnvironmentTemperature: -20 ~ +60°C, Humidity: 40 ~ 90% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP64f
MaterialBodyAluminum, Clear Anodizing Treatment
Front CoverReinforced Glass
Protective CoverStainless Steel
CableMisumi NA2517T-22-2 (0.3 mm2 x 2 C)
Cable Bend Radius36 mm or more
Mass (Including Cable)370g660g860g

LED Lighting (Flat, Water/Oil-proof):Related Image

LED Lighting (Flat, Water/Oil-proof):Related Image

LED Lighting (Flat, Water/Oil-proof):Related Image

Emission Spectrum · Illuminance Distribution
Emission Spectrum

LED Lighting (Flat, Water/Oil-proof):Related Image

Illuminance Distribution

LED Lighting (Flat, Water/Oil-proof):Related Image
LED Lighting (Flat, Water/Oil-proof):Related Image
LED Lighting (Flat, Water/Oil-proof):Related Image
Part Number
LZ20-118-W
LZ20-316-W
LZ20-448-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSIlluminance
(lx)
Dimension length
(mm)

SGD 224.65

1 Piece(s)Available 4 Day(s) or more 10194118

SGD 322.32

1 Piece(s)Available 4 Day(s) or more 10544316

SGD 407.79

1 Piece(s)Available 4 Day(s) or more 10746448

Loading...

  1. 1

Example

LED Lighting (Flat, Water/Oil-proof):Related Image

Basic Information

Shape Flat LED color White color Input Voltage DC24V
Protection Grade IP67f Dimension width(mm) 62 Dimension thickness(mm) 42.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)