(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (Camera Flexible Arm)

Mounting Fixture (Camera Flexible Arm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (Camera Flexible Arm)
  • Mounting Fixture (Camera Flexible Arm)
  • Mounting Fixture (Camera Flexible Arm)
  • Mounting Fixture (Camera Flexible Arm)
  • Volume Discount

[Applications]·A stand with a 1-axis adjustment mechanism "Features" · Ideal for testing · The arm allows the camera to be moved and fixed at will. · The 2 upper and lower arms can be fixed at any position by operating a single knob · 2 types are available: standard type and long type


An arm that can freely move and fix the camera
● By operating one knob, the two upper and lower arms can be fixed at any positions.
● Standard type and long type are available.

· Appearance and specifications are subject to change without notice.

EMVA-FAL has been discontinued. The substitute is EMVA-FAL2
There is no difference in the specifications.
EMVA-FA has been discontinued.
The substitute is EMVA-FA2.

Specification Table

ModelTypeWeight Load Resistance 
EMVA-FA2Standard Approx. 180 g

1,200 to 1,600 g

EMVA-FAL2Long Approx. 220 g

1,000 to 1,400 g

Overview of Specifications

■ EMVA-FAL2
■ EMVA-FA2Mounting Fixture (Camera Flexible Arm): Related Image
Mounting Fixture (Camera Flexible Arm): Related Image
■ Dimensional Outline Drawing
Mounting Fixture (Camera Flexible Arm): Related Image
Mounting Fixture (Camera Flexible Arm): Related Image
Part Number
EMVA-FA2
EMVA-FAL2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 384.59

1 Piece(s)Available 4 Day(s) or more 10

SGD 511.84

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)