(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ACH Lightweight U-Shaped Aluminum Panel Customer Requested Size

ACH Lightweight U-Shaped Aluminum Panel Customer Requested Size

Click this image to zoom it.

Move the mouse over the image to zoom

  • ACH Lightweight U-Shaped Aluminum Panel Customer Requested Size
  • ACH Lightweight U-Shaped Aluminum Panel Customer Requested Size

Size can be requested by the customer in 3 directions. U shape enables superior workability.

  • Aluminum
  • Free Size
  • Hole Machining
  • Web Box

Size can be requested by the customer in 3 directions. !
U shape enables superior workability.!

· All surfaces are made from aluminum material for lightweight specifications.
· Ships on the 5th day with or without holes.
· Minimal screw-fastening, enabling superior workability.

 

Plate ThicknessTop Cover1.0 mm
Bottom Cover1.0 mm
MaterialTop CoverA5052
Bottom CoverA5052
AccessoryRubber Feet with Adhesive x 4, t4.0Natural Rubber, Black
SizeRangeUnit
W (width)70 to 300mm1 mm
H (height)50 to 200mm1 mm
D (depth)70 to 300mm1 mm

 

Specification Table

APMC Fixed Type Aluminum Panel Customer Requested Size: Related Image
 
 

 

 

Basic Specifications

APMC Fixed Type Aluminum Panel Customer Requested Size: Related Image
APMC Fixed Type Aluminum Panel Customer Requested Size: Related Image
Part Number
ACH-B-[100-400/1]-[50-200/1]-[100-400/1]
ACH-E-[100-400/1]-[50-200/1]-[100-400/1]
ACH-K-[100-400/1]-[50-200/1]-[100-400/1]
ACH-S-[100-400/1]-[50-200/1]-[100-400/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

-

1 Piece(s) 8 Day(s) or more 10100 ~ 40050 ~ 200100 ~ 400Black (Approximate Munsell Value N1)

-

1 Piece(s) 8 Day(s) or more 10100 ~ 40050 ~ 200100 ~ 400Approximately Munsell 5Y8/1

-

1 Piece(s) 8 Day(s) or more 10100 ~ 40050 ~ 200100 ~ 400Cream (Munsell 2.5Y9/1)

-

1 Piece(s) 8 Day(s) or more 10100 ~ 40050 ~ 200100 ~ 400Silver Metal

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Paint Powder Paint Features Corners are rounded to comply with safety specifications
Shape U-shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)