(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (Camera Stand)

Mounting Fixture (Camera Stand)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (Camera Stand)
  • Mounting Fixture (Camera Stand)
  • Mounting Fixture (Camera Stand)

[Applications]·A stand with 2-axis adjustment mechanism "Features" · Suitable for testing · Base plate 450 × 450 mm · Fine adjustment with the knob 50 mm each for up/down and left/right · The camera screw (1/4-20UNC) allows easy attachment/removal of the camera. · Can handle up to 4 kg camera · Easy assembly with only the included hex key


A stand with 2-axis adjustment mechanism, ideal for testing.
● Baseboard: 450 × 450 mm.
● It can be finely adjusted with knobs in 50 mm increments vertically and horizontally.
● The camera can be easily removed using the camera screw (1/4-20UNC).
● Supports cameras of up to 4 kg.
● Can be easily assembled using the included hex wrench.

 

Specification Table

Model
EMVA-SL
EMVA-SL1000
Part Number
EMVA-SL
EMVA-SL1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 620.70

1 Piece(s) 8 Day(s) or more 10

SGD 959.96

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Stand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)