(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (For Camera / 1-direction Adjustment)

Mounting Fixture (For Camera / 1-direction Adjustment)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (For Camera / 1-direction Adjustment)
  • Mounting Fixture (For Camera / 1-direction Adjustment)
  • Mounting Fixture (For Camera / 1-direction Adjustment)
  • Mounting Fixture (For Camera / 1-direction Adjustment)
  • Mounting Fixture (For Camera / 1-direction Adjustment)
  • Mounting Fixture (For Camera / 1-direction Adjustment)

[Applications]·Simple 1-axis stage "Features" · Low price 50 mm fine adjustment (1-axis) · Ideal as a fixing jig for testing and experiments with factory automation cameras · Horizontal (skew) direction adjustment (±6°) type also available · Load capacity 4,000 g


Low-cost simple type 1-axis stage.
● 50 mm fine movement adjustment. (1-axis)
● Optimal as a fixture for FA camera in tests and experiments.
● Horizontal (skew) adjustment (±6°) type is also available.
● Load resistance: 4,000 g
● Engraved in 1 mm increments and enables 0.1 mm fine adjustment


· Appearance and specifications are subject to change without notice.
EMVA-CJ-X, EMVA-CJS-X, EMVA-CJ-XL and EMVA-CJS-XL
have been increased in price as of March 2015.

Part Number

Configured Part Number is shown.

Part Number
EMVA-CJ-X
EMVA-CJM-X
EMVA-CJS-X
EMVA-CJSM-X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 207.74

1 Piece(s) 4 Day(s) or more 10

SGD 181.66

1 Piece(s) 8 Day(s) or more 10

SGD 219.70

1 Piece(s) 4 Day(s) or more 10

SGD 189.49

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Camera mount

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)