(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mounting Fixture (LED Light Holder)

Mounting Fixture (LED Light Holder)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (LED Light Holder)
  • Mounting Fixture (LED Light Holder)
  • Mounting Fixture (LED Light Holder)
  • Volume Discount

[Features]·A LED light holder · Fixing for testing and experiments with LED light · Suitable as a jig · The articulate mechanism allows for various sizes


LED Light Holder
● For fixing LED lights in tests and experiments
Ideal as a fixture
● Corresponds to various sizes with the multi-joint mechanism

· Appearance and specifications are subject to change without notice.

Specification Table

ModelWeightLoad Resistance
EMVA-LTJ-L60 g1,600 g
EMVA-LTJ-L270 g1,000 g
Part Number
EMVA-LTJ-L
EMVA-LTJ-L2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 138.15

1 Piece(s)Available 4 Day(s) or more 10

SGD 173.00

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Lighting mount

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)