Acrylic (PMMA) Cover Panel Standard Type_SGP

Brand :
MISUMI
Caution
Product Description

Product Overview of Panel Mounts
Panel Mounts acrylic sheet, chemical name "PMMA" belongs to polyacrylate, commonly known as “specially treated organic glass".
Product Feature of Panel Mounts
Panel Mounts acrylic sheet, also known as specially treated organic glass, is a replacement product of organic glass, with excellent light transmittance.
Good weather resistance and acid and alkali resistance, pure color, beautiful and smooth, long service life.
High recovery rate, easy maintenance, easy to clean, can be scrubbed with a soft cloth.
Good weather resistance and acid and alkali resistance, pure color, beautiful and smooth, long service life.
High recovery rate, easy maintenance, easy to clean, can be scrubbed with a soft cloth.
Dimensional Drawing of Panel Mounts

Specifications Overview of Panel Mounts
Please order after selecting part number and parameters according to the selection steps
to
.
to
.Part Number Type・ Color Code | - | ThicknessSelection | - | A | - | B |
| LCPMSB | - | 5 | - | 625 | - | 500 |
| Part Number | Thickness Selection | Configurable Type (1mm increments) | Fixed Type | Material | ||||
TYPE | Color Code | Color Description | A | B | A | B | ||
| (A≥B) | ||||||||
| LCPMS | T | Transparent | 2 3 4 5 6 8 10 12 15 18 20 25 | 20-1200 | 20-800 | 1830 2440 | 1220 1220 | Acrylic |
| A | Transparent (Matt) | 2 3 5 | ||||||
| B | White (Milky Translucent) | 2 3 4 5 6 8 10 | ||||||
| C | White (Opaque) | 2 3 4 5 6 8 10 | ||||||
| D | Black (Opaque) | 2 3 4 5 6 8 10 | ||||||
| E | Black (Translucent) | 3 5 6 10 | ||||||
| F | Red | 3 | ||||||
| G | Yellow | 3 | ||||||
| H | Orange | 3 | ||||||
| J | Blue (Translucent) | 3 | ||||||
| K | Blue (Glass) | 3 5 | ||||||
| L | Green (Glass) | 3 5 | ||||||
| M | Grey (Translucent) | 3 | ||||||
| N | Ivory | 3 | ||||||
| P | Brown | 3 | ||||||
| Q | Bronze (Translucent) | 3 5 | ||||||
Color Image (reference)
| Symbol | Color | Image | Symbol | Color | Image | Symbol | Color | Image |
| T | Transparent | | F | Red | | M | Grey (Translucent) | ![]() |
| A | Transparent (Matt) | | G | Yellow | | N | Ivory | ![]() |
| B | White (Opaque) | | H | Orange | ![]() | P | Brown | ![]() |
| C | White (Milky Translucent) | | J | Blue (Translucent) | ![]() | Q | Bronze (Translucent)) | ![]() |
| D | Black (Opaque) | | K | Blue (Glass) | ![]() | |||
| E | Black (Translucent) | | L | Green (Glass) | ![]() |
Example Use of Panel Mounts
■ Panel Mounts used for hood and folding doors, etc.


Related Products of Panel Mounts
Related recommended products are as follows
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 40 series aluminum profiles Groove width 8mm | (Economy series) Special one-side protruding bracket for European standard aluminum profiles with groove width of 10mm | (Economy series) PVC plate Polyvinyl chloride plate Standard type |
![]() | ![]() | ![]() |
Color Code
Thickness
A










