Sensor Rail Type C

Brand :
MISUMI
Caution
- Some product information is under updating
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
C-type rail for sensors, L length can be specified between 50 mm and 2000 mm.
High cost performance, reliable quality, end face not anodized
High cost performance, reliable quality, end face not anodized
Dimensional Drawing
Unit (mm)


Specifications Overview
Material: 6063-T5
Surface treatment: Natural anodized finishSpecification Table
| Part Number | L | A | B | C | D | E | d | e | ||
Type | M | Can be specified down to 1 mm increments | ||||||||
| (C Type) | E-SENC | 3 | 50 to 2000 | 3.4 | 5.7 | 3 | 9 | 6 | 1.5 | 2 |
| 4 | 4.5 | 7.2 | 4 | 11 | 8 | 2 | ||||
Product Features
Rail for sensors, suitable slot width, available in M3 and M4 specifications
L
Type
M