Mushroom-shaped Knobs, Steel / Phenolic resin

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· Economy series disc knob, beautiful appearance, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
| Type | Threaded Part | Knob | Threaded Part | |
Material | Material | Surface Treatment | ||
| E-LHAQ01 | Male Thread Type | Steel | Steel | Chrome Plated |
| E-LHAQ02 | Phenolic Resin | Galvanized | ||
| E-LHAQ06 | Female Thread Type | Brass | - | |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■ Steel
■ Phenolic Resin
to
.Part Number ( Type) | - | M | ||
| E-LHAQ02 | - | M8 |
■ Steel
| Part Number | D | L | D1 | H | |
Type | M | ||||
| E-LHAQ01 | 5 | 16 | 6 | 10 | 16 |
| 6 | 20 | 8 | 12 | 20 | |
| 8 | 25 | 10 | 16 | 25 | |
| 10 | 32 | 12 | 20 | 32 | |
| 12 | 40 | 16 | 25 | 40 | |
■ Phenolic Resin
| Part Number | D | L | D1 | H | Lf | |
Type | M | |||||
| E-LHAQ02 E-LHAQ06 | 5 | 16 | 6 | 10 | 16 | 9 |
| 6 | 20 | 10 | 12 | 20 | 12 | |
| 8 | 25 | 15 | 16 | 24 | 14 | |
| 10 | 32 | 20 | 30 | 16 | ||
| 12 | 40 | 40 | 16 | |||
Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment




