Economy Hex Socket Head Cap Screws Class 12.9 DIN912

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Hex Socket Head Cap Screws Class 12.9 DIN912 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN912
| M×P | Thread length b | Head diameter S | Head thickness k | B | ||||
| M (Coarse thread) | Thread Type | Min | Max | Min | Max | Min | Max | Nominal |
| 2×0.4 | Fully Threaded | - | - | 3.6 | 4 | 1.9 | 2 | 1.5 |
| 2.5×0.45 | Fully Threaded | - | - | 4.3 | 4.7 | 2.4 | 2.5 | 2 |
| 3×0.5 | Fully Threaded | - | - | 5.3 | 5.7 | 2.9 | 3 | 2.5 |
| Semi-threaded | 18 | 19 | ||||||
| 4×0.7 | Fully Threaded | - | - | 6.8 | 7.2 | 3.8 | 4 | 3 |
| Semi-threaded | 20 | 21.4 | ||||||
| 5×0.8 | Fully Threaded | - | - | 8.3 | 8.7 | 4.8 | 5 | 4 |
| Semi-threaded | 22 | 23.6 | ||||||
| 6×1 | Fully Threaded | - | - | 9.8 | 10.2 | 5.7 | 6 | 5 |
| Semi-threaded | 24 | 26 | ||||||
| 8×1.25 | Fully Threaded | - | - | 12.7 | 13.3 | 7.6 | 8 | 6 |
| Semi-threaded | 28 | 30.5 | ||||||
| 10×1.5 | Fully Threaded | - | - | 15.7 | 16.3 | 9.6 | 10 | 8 |
| Semi-threaded | 32 | 35 | ||||||
| 12×1.75 | Fully Threaded | - | - | 17.7 | 18.3 | 11.6 | 12 | 10 |
| Semi-threaded | 36 | 39.5 | ||||||
| 14×2 | Fully Threaded | - | - | 20.7 | 21.3 | 13.6 | 14 | 12 |
| Semi-threaded | 40 | 44 | ||||||
| 16×2 | Fully Threaded | - | - | 23.7 | 24.3 | 15.6 | 16 | 14 |
| Semi-threaded | 44 | 48 | ||||||
| 18×2.5 | Fully Threaded | - | - | 26.7 | 27.3 | 17.6 | 18 | 14 |
| Semi-threaded | 44 | 49 | ||||||
| 20×2.5 | Fully Threaded | - | - | 29.7 | 30.3 | 19.5 | 20 | 17 |
| Semi-threaded | 52 | 57 | ||||||
| 22×2.5 | Fully Threaded | - | - | 32.6 | 33.4 | 21.5 | 22 | 17 |
| Semi-threaded | 56 | 61 | ||||||
| 24×3 | Semi-threaded | 60 | 66 | 35.6 | 36.4 | 23.5 | 24 | 19 |
| 27×3 | Fully Threaded | - | - | 39.6 | 40.4 | 26.5 | 27 | 19 |
| Semi-threaded | 66 | 72 | ||||||
| 30×3.5 | Fully Threaded | - | - | 44.6 | 45.4 | 29.5 | 30 | 22 |
| Semi-threaded | 72 | 79 | ||||||
| 36×4 | Semi-threaded | 84 | 92 | 53.5 | 54.5 | 35.6 | 36 | 27 |
| 42×4.5 | Fully Threaded | - | - | 62.5 | 63.5 | 41.4 | 42 | 32 |
| Semi-threaded | 96 | 105 | ||||||
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Strength class | Thread type | ||
| E-LBOX-ACB12.9HH | Carbon Steel (40Cr) | Black oxide | Coarse | 12.9 | Fully Threaded | DIN912 |
| E-LBOX-ACBH12.9HH | Semi-threaded | |||||
Specification Table
| Part Number | Box quantity (pcs/box) | |
Type | M- L | |
| Fully-Threaded E-LBOX-ACB12.9HH (Box) | 2 - 8 | 10000 |
| 2.5 - 4 | 12000 | |
| 6 | 7000 | |
| 10 | 4000 | |
| 12 | 3500 | |
| 16 | 4500 | |
| 20 | 3500 | |
| 25 | 2500 | |
| 30 | 2000 | |
| 3 - 4 | 5000 | |
| 5 | 4000 | |
| 6 | ||
| 8 | 3500 | |
| 10 | 3000 | |
| 12 | 2500 | |
| 14 | ||
| 16 | 2000 | |
| 18 | ||
| 20 | 1500 | |
| 22 | 1800 | |
| 25 | 1500 | |
| 30 | ||
| 35 | ||
| 4 - 4 | 2500 | |
| 5 | 2000 | |
| 6 | ||
| 8 | 1800 | |
| 10 | 1500 | |
| 12 | ||
| 14 | 1400 | |
| 16 | 1500 | |
| 18 | 1100 | |
| 20 | 1000 | |
| 22 | 1200 | |
| 25 | 1000 | |
| 30 | 800 | |
| 35 | 850 | |
| 40 | 700 | |
| 5 - 6 | 1200 | |
| 8 | 800 | |
| 10 | 1200 | |
| 12 | ||
| 14 | 600 | |
| 16 | ||
| 18 | 1000 | |
| 20 | 900 | |
| 22 | 700 | |
| 25 | 800 | |
| 30 | ||
| 35 | 600 | |
| 40 | 500 | |
| 45 | 350 | |
| 50 | 310 | |
| 6 - 8 | 1000 | |
| 10 | ||
| 12 | ||
| 14 | 800 | |
| 16 | ||
| 18 | 600 | |
| 20 | 700 | |
| 22 | 600 | |
| 25 | ||
| 30 | 450 | |
| 35 | 400 | |
| 40 | ||
| 45 | 350 | |
| 8 - 10 | 500 | |
| 12 | 400 | |
| 14 | ||
| 16 | 380 | |
| 18 | 300 | |
| 20 | 400 | |
| 22 | 300 | |
| 25 | 300 | |
| 30 | 250 | |
| 35 | 200 | |
| 40 | 180 | |
| 45 | ||
| 10 - 16 | 250 | |
| 20 | 180 | |
| 25 | 150 | |
| 30 | ||
| 35 | 140 | |
| 40 | 120 | |
| 45 | 120 | |
| 50 | 100 | |
| 55 | 90 | |
| 60 | 80 | |
| 12 - 16 | 150 | |
| 20 | 120 | |
| 25 | ||
| 30 | 100 | |
| 35 | ||
| 40 | 80 | |
| 45 | ||
| 50 | ||
| 55 | 60 | |
| 60 | ||
| Part Number | Box quantity (pcs/box) | |
| Type | M-L | |
| Fully-Threaded E-LBOX-ACB12.9HH (Box) | 14 - 25 | 60 |
| 30 | 70 | |
| 35 | ||
| 40 | 60 | |
| 45 | ||
| 50 | 50 | |
| 55 | 40 | |
| 60 | ||
| 16 - 25 | 50 | |
| 30 | ||
| 35 | ||
| 40 | 45 | |
| 45 | ||
| 50 | 40 | |
| 55 | 35 | |
| 60 | ||
| 18 - 30 | 40 | |
| 35 | 35 | |
| 40 | 30 | |
| 45 | ||
| 50 | 25 | |
| 55 | ||
| 60 | ||
| 65 | ||
| 20 - 30 | 30 | |
| 35 | ||
| 40 | 25 | |
| 45 | 25 | |
| 50 | 20 | |
| 55 | ||
| 60 | ||
| 65 | ||
| 22 - 50 | 15 | |
| 60 | 13 | |
| 65 | 104 | |
| 70 | 12 | |
| 75 | 96 | |
| Semi-threaded E-LBOX-ACBH12.9HH (Box) | 3 - 40 | 600 |
| 45 | ||
| 4 - 45 | 500 | |
| 50 | ||
| 60 | 400 | |
| 65 | 600 | |
| 80 | 350 | |
| 85 | ||
| 5 - 55 | 300 | |
| 60 | 350 | |
| 65 | 200 | |
| 70 | ||
| 75 | 400 | |
| 85 | ||
| 6 - 50 | 300 | |
| 55 | 200 | |
| 60 | ||
| 65 | ||
| 70 | ||
| 75 | ||
| 80 | 160 | |
| 85 | 200 | |
| 90 | ||
| 95 | ||
| 110 | 100 | |
| 115 | 120 | |
| 120 | 220 | |
| 8 - 50 | 140 | |
| 55 | 150 | |
| 60 | 120 | |
| 65 | ||
| 70 | 110 | |
| 75 | ||
| 80 | 100 | |
| 90 | ||
| 100 | ||
| 110 | 80 | |
| 120 | ||
| 125 | 50 | |
| 140 | 60 | |
| 150 | ||
| 10 - 65 | 80 | |
| 70 | 70 | |
| 75 | ||
| 80 | ||
| 85 | ||
| 90 | ||
| 95 | 50 | |
| 100 | 60 | |
| 110 | ||
| 120 | ||
| 140 | 40 | |
| 145 | ||
| 150 | ||
| 160 | ||
| 200 | 35 | |
| Part Number | Box quantity (pcs/box) | |
| Type | M-L | |
| Semi-threaded E-LBOX-ACBH12.9HH (Box) | 12 - 65 | 60 |
| 70 | 50 | |
| 75 | ||
| 80 | ||
| 85 | ||
| 90 | ||
| 95 | 40 | |
| 100 | 45 | |
| 105 | 30 | |
| 110 | 40 | |
| 115 | 30 | |
| 120 | 40 | |
| 130 | ||
| 150 | 30 | |
| 190 | ||
| 14 - 65 | 40 | |
| 70 | ||
| 75 | 35 | |
| 80 | ||
| 85 | ||
| 90 | 28 | |
| 95 | ||
| 100 | 30 | |
| 105 | 25 | |
| 110 | 30 | |
| 115 | ||
| 120 | ||
| 130 | 20 | |
| 135 | 160 | |
| 140 | 26 | |
| 16 - 65 | 35 | |
| 70 | 30 | |
| 75 | ||
| 80 | ||
| 85 | 25 | |
| 90 | ||
| 95 | 20 | |
| 100 | 25 | |
| 105 | 20 | |
| 110 | ||
| 115 | ||
| 120 | ||
| 125 | ||
| 130 | ||
| 140 | 18 | |
| 145 | 20 | |
| 150 | 18 | |
| 155 | 20 | |
| 160 | ||
| 180 | ||
| 18 - 70 | ||
| 75 | ||
| 80 | ||
| 85 | ||
| 90 | ||
| 95 | ||
| 100 | ||
| 110 | 15 | |
| 120 | ||
| 130 | ||
| 140 | 12 | |
| 150 | ||
| 160 | 16 | |
| 170 | 13 | |
| 180 | ||
| 20 - 70 | 20 | |
| 75 | 15 | |
| 80 | ||
| 85 | ||
| 90 | ||
| 95 | ||
| 100 | ||
| 105 | 12 | |
| 110 | 10 | |
| 115 | 15 | |
| 120 | 10 | |
| 125 | ||
| 130 | 10 | |
| 140 | ||
| 150 | ||
| 160 | 12 | |
| 170 | ||
| 180 | 11 | |
| 190 | 25 | |
| 200 | 10 | |
| 22 - 90 | ||
| 100 | ||
| 110 | 8 | |
| 120 | ||
| 130 | ||
| 140 | 10 | |
| 150 | ||
| 160 | 9 | |
| 170 | 8 | |
| 180 | ||
| 190 | ||
| 200 | 23 | |
Product Features
・Widely used hex socket bolt.
・Class 12.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M2~M42
・Type of Thread Profile: Metric Coarse
・E-LBOX-ACB is a full thread series, while E-LBOX-ACBH is a half thread series, offering a rich variety of specifications.
・This product is sold in boxes.
・Class 12.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M2~M42
・Type of Thread Profile: Metric Coarse
・E-LBOX-ACB is a full thread series, while E-LBOX-ACBH is a half thread series, offering a rich variety of specifications.
・This product is sold in boxes.
Material
Surface Treatment
Type
M-
L