(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
项目 | 聚氨酯 | MC尼龙 |
耐负载性 | △ | ○ |
耐磨性 | ○ | △ |
机械强度 | ○ | ◎ |
耐热性 | × | △ |
耐化学药品性 | × | ○ |
![]() | ![]() | |
树脂 | 凸轮随动器 | |
尼龙 | SUS440 | 1个内六角螺帽(SUS304) |
Type | Type | 密封圈 | 材质 | 附件 | ||
(d3~10) | (d12~20) | 树脂 | 凸轮随动器 | |||
头部内六角孔 | 头部螺纹部内六角孔 | |||||
E-CFFRUDSS | R型 | 有 | 尼龙 | SUS440 | 1个内六角螺帽(SUS304) | |
E-CFFRUCSS | 圆柱型 | 有 | 尼龙 | SUS440 | 1个内六角螺帽(SUS304) |
![]() | ![]() | ![]() | M×螺距 | B | B1 | L | ℓ | ℓ1 | H | d | 容许负载(N) | 容许转速(rpm) |
E-CFFRUDSS E-CFFRUCSS | 3 | 10 | 3×0.5 | 7 | 8 | 17 | 5 | - | 2 | - | 238 | 3200 |
4 | 12 | 4×0.7 | 8 | 9 | 20 | 6 | - | 2.5 | - | 350 | 2760 | |
5 | 13 | 5×0.8 | 9 | 10 | 23 | 7.5 | - | 3 | - | 406 | 2510 | |
6 | 16 | 6×1.0 | 11 | 12.2 | 28 | 8 | - | 4 | - | 460 | 2230 | |
8 | 19 | 8×1.25 | 32 | 10 | - | - | 504 | 1960 | ||||
10 | 22 | 10×1.0 | 12 | 13.2 | 36 | 12 | - | 5 | - | 555 | 1760 | |
26 | 10×1.0 | - | - | 592 | 1560 | |||||||
12 | 30 | 12×1.5 | 14 | 15.2 | 40 | 13 | 6 | 6 | 3 | 728 | 1390 | |
32 | 12×1.5 | 779 | 1320 | |||||||||
16 | 35 | 16×1.5 | 18 | 19.6 | 52 | 17 | 8 | 8 | 840 | 1230 | ||
18 | 40 | 18×1.5 | 20 | 21.6 | 58 | 19 | 886 | 1080 | ||||
20 | 52 | 20×1.5 | 24 | 25.6 | 66 | 21 | 9 | 10 | 4 | 1044 | 830 |
用途 | 防噪音传送用 | |
特长 | 尼龙包覆型 | 聚氨酯包覆型 |
产品说明 | ![]() | ![]() |
将树脂压入凸轮轴承随动器的类型。树脂吸收配对侧的冲击,起到抑制旋转时的噪音的作用。 | 在凸轮轴承随动器上烧结聚氨酯的类型。聚氨酯吸收配对侧的冲击,起到抑制旋转时的噪音的作用。 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Allowable Rotational Speed (rpm) | Allowable Load (N) | L Dimension (mm) | Stud Screw Nominal Thread (M) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 44.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | 7 | Cylindrical Outer Ring | Hex Socket on Head | 3200 | 149 | 17 | 3X0.5 | |
SGD 50.70 | 1 Piece(s) | Available | 5 Day(s) | 12 | 8 | Cylindrical Outer Ring | Hex Socket on Head | 2760 | 219 | 20 | 4X0.7 | |
SGD 39.10 | 1 Piece(s) | Available | 5 Day(s) | 13 | 9 | Cylindrical Outer Ring | Hex Socket on Head | 2510 | 254 | 23 | 5X0.8 | |
SGD 35.90 | 1 Piece(s) | Available | 5 Day(s) | 16 | 11 | Cylindrical Outer Ring | Hex Socket on Head | 2230 | 288 | 28 | 6X1.0 | |
SGD 37.80 | 1 Piece(s) | Available | 5 Day(s) | 19 | 11 | Cylindrical Outer Ring | Hex Socket on Head | 1960 | 315 | 32 | 8X1.25 | |
SGD 40.40 | 1 Piece(s) | Available | 5 Day(s) | 22 | 12 | Cylindrical Outer Ring | Hex Socket on Head | 1760 | 347 | 36 | 10X1.0 | |
SGD 48.80 | 1 Piece(s) | Available | 5 Day(s) | 26 | 12 | Cylindrical Outer Ring | Hex Socket on Head | 1560 | 370 | 36 | 10X1.0 | |
SGD 55.50 | 1 Piece(s) | Available | 5 Day(s) | 30 | 14 | Cylindrical Outer Ring | Hex Socket on Head Thread | 1390 | 455 | 40 | 12X1.5 | |
SGD 59.10 | 1 Piece(s) | Available | 5 Day(s) | 32 | 14 | Cylindrical Outer Ring | Hex Socket on Head Thread | 1320 | 487 | 40 | 12X1.5 | |
SGD 70.10 | 1 Piece(s) | Available | 5 Day(s) | 35 | 18 | Cylindrical Outer Ring | Hex Socket on Head Thread | 1230 | 525 | 52 | 16X1.5 | |
SGD 84.40 | 1 Piece(s) | Available | 5 Day(s) | 40 | 20 | Cylindrical Outer Ring | Hex Socket on Head Thread | 1080 | 554 | 58 | 18X1.5 | |
SGD 99.90 | 1 Piece(s) | Available | 5 Day(s) | 52 | 24 | Cylindrical Outer Ring | Hex Socket on Head Thread | 830 | 653 | 66 | 20X1.5 | |
SGD 57.10 | 1 Piece(s) | Available | 5 Day(s) | 10 | 7 | Spherical Outer Ring | Hex Socket on Head | 3200 | 149 | 17 | 3X0.5 | |
SGD 65.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 8 | Spherical Outer Ring | Hex Socket on Head | 2760 | 219 | 20 | 4X0.7 | |
SGD 49.10 | 1 Piece(s) | Available | 5 Day(s) | 13 | 9 | Spherical Outer Ring | Hex Socket on Head | 2510 | 254 | 23 | 5X0.8 | |
SGD 40.70 | 1 Piece(s) | Available | 5 Day(s) | 16 | 11 | Spherical Outer Ring | Hex Socket on Head | 2230 | 288 | 28 | 6X1.0 | |
SGD 43.00 | 1 Piece(s) | Available | 5 Day(s) | 19 | 11 | Spherical Outer Ring | Hex Socket on Head | 1960 | 315 | 32 | 8X1.25 | |
SGD 46.50 | 1 Piece(s) | Available | 5 Day(s) | 22 | 12 | Spherical Outer Ring | Hex Socket on Head | 1760 | 347 | 36 | 10X1.0 | |
SGD 47.80 | 1 Piece(s) | Available | 5 Day(s) | 26 | 12 | Spherical Outer Ring | Hex Socket on Head | 1560 | 370 | 36 | 10X1.0 | |
SGD 72.10 | 1 Piece(s) | Available | 5 Day(s) | 30 | 14 | Spherical Outer Ring | Hex Socket on Head Thread | 1390 | 455 | 40 | 12X1.5 | |
SGD 76.80 | 1 Piece(s) | Available | 5 Day(s) | 32 | 14 | Spherical Outer Ring | Hex Socket on Head Thread | 1320 | 487 | 40 | 12X1.5 | |
SGD 91.10 | 1 Piece(s) | Available | 5 Day(s) | 35 | 18 | Spherical Outer Ring | Hex Socket on Head Thread | 1230 | 525 | 52 | 16X1.5 | |
SGD 109.60 | 1 Piece(s) | Available | 5 Day(s) | 40 | 20 | Spherical Outer Ring | Hex Socket on Head Thread | 1080 | 554 | 58 | 18X1.5 | |
SGD 129.80 | 1 Piece(s) | Available | 5 Day(s) | 52 | 24 | Spherical Outer Ring | Hex Socket on Head Thread | 830 | 653 | 66 | 20X1.5 |
Loading...
Type | Type | 密封圈 | 材质 | 附件 | ||
(d3~10) | (d12~20) | 树脂 | 凸轮随动器 | |||
头部内六角孔 | 头部螺纹部内六角孔 | |||||
E-CFFRUDSS | R型 | 有 | 尼龙 | SUS440 | 1个内六角螺帽(SUS304) | |
E-CFFRUCSS | 圆柱型 | 有 | 尼龙 | SUS440 | 1个内六角螺帽(SUS304) |
![]() | ![]() | ![]() | M×螺距 | B | B1 | L | ℓ | ℓ1 | H | d | 容许负载(N) | 容许转速(rpm) |
E-CFFRUDSS E-CFFRUCSS | 3 | 10 | 3×0.5 | 7 | 8 | 17 | 5 | - | 2 | - | 238 | 3200 |
4 | 12 | 4×0.7 | 8 | 9 | 20 | 6 | - | 2.5 | - | 350 | 2760 | |
5 | 13 | 5×0.8 | 9 | 10 | 23 | 7.5 | - | 3 | - | 406 | 2510 | |
6 | 16 | 6×1.0 | 11 | 12.2 | 28 | 8 | - | 4 | - | 460 | 2230 | |
8 | 19 | 8×1.25 | 32 | 10 | - | - | 504 | 1960 | ||||
10 | 22 | 10×1.0 | 12 | 13.2 | 36 | 12 | - | 5 | - | 555 | 1760 | |
26 | 10×1.0 | - | - | 592 | 1560 | |||||||
12 | 30 | 12×1.5 | 14 | 15.2 | 40 | 13 | 6 | 6 | 3 | 728 | 1390 | |
32 | 12×1.5 | 779 | 1320 | |||||||||
16 | 35 | 16×1.5 | 18 | 19.6 | 52 | 17 | 8 | 8 | 840 | 1230 | ||
18 | 40 | 18×1.5 | 20 | 21.6 | 58 | 19 | 886 | 1080 | ||||
20 | 52 | 20×1.5 | 24 | 25.6 | 66 | 21 | 9 | 10 | 4 | 1044 | 830 |
Product Category | Cam Followers | Cam Follower Type | Plastic | Size Standards | Metric System |
---|---|---|---|---|---|
Shaft | Provided | Roller Guiding Method | With Retainer |
How can we improve?
How can we improve?