(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Speed Controllers Elbow Type With One-Tough Fittings
Speed controllers are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow Type
● Control Type : Outlet (Yellow Knob) / Inlet (Gray Knob)
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/2, R1/4, R1/8 and R3/8
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass/Zinc Alloy
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
Part Number
Configured Part Number is shown.
D | Thread Nominal R | Thread Size R | F (MIN) | F (MAX) | G | A | B | C | E | Width Across H | X | Y | Weight (g) |
4 | M5 | M5 | 29.5 | 32 | 3.5 | 20.2 | 11.2 | 15.3 | 9.9 | 8 | 10.5 | 12 | 8.1 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 22.5 | 16.1 | 15.3 | 9.9 | 10 | 10.5 | 12 | 17.5 | |
6 | M5 | M5 | 29.5 | 32 | 3.5 | 26 | 11.9 | 16.5 | 11.8 | 8 | 12.5 | 14 | 8.8 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 24 | 16.1 | 16.5 | 11.8 | 10 | 12.5 | 14 | 18.2 | |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 26.1 | 18.7 | 16.5 | 11.8 | 14 | 12.5 | 14 | 33.9 | |
8 | 1 | R1/8 | 40.5 | 46.5 | 9.5 | 26 | 16.9 | 19 | 13.8 | 10 | 14 | 16 | 9.2 |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 29.1 | 19.7 | 19 | 13.8 | 14 | 14 | 16 | 34.2 | |
3 | R3/8 | 50.8 | 57 | 12.8 | 29.5 | 21.2 | 19 | 13.8 | 19 | 14 | 16 | 53.8 | |
10 | 2 | R1/4 | 45.3 | 52.3 | 11.4 | 32.1 | 21.4 | 21.3 | 16.8 | 14 | 17 | 19.5 | 37.4 |
*3 | R3/8 | 50.8 | 57 | 12.8 | 33.5 | 23.2 | 21.3 | 16.8 | 19 | 17 | 19.5 | 55.5 | |
*4 | R1/2 | 55.5 | 62 | 15.5 | 35.7 | 26.5 | 21.3 | 16.8 | 24 | 17 | 19.5 | 84.7 | |
12 | *3 | R3/8 | 50.8 | 57 | 12.8 | 37.3 | 23.2 | 24.4 | 19.8 | 19 | 20.5 | 23 | 58.2 |
*4 | R1/2 | 55.5 | 62 | 15.5 | 38.9 | 27.6 | 24.4 | 19.8 | 24 | 20.5 | 23 | 87.4 |
Outlet Pneumatic Fittingl type | Inlet Pneumatic Fittingl type |
• Pneumatic Fitting coming from the thread is controlled. • Air coming from the one-touch joint is not controlled. • Example Use of Pneumatic Fitting: Double-acting cylinder | • Air coming from the one-touch joint is controlled. • Air coming from the thread is not controlled. • Example Use of Pneumatic Fitting: Single-acting cylinder |
Thread Type | Thread size (Thread designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Tube Nominal Diameter D (mm) | Thread Nominal R | Knob Color |
---|---|---|---|---|---|---|---|
SGD 1.89 | 1 Piece(s) | Available | Same day | 4 | R1/8 | Yellow | |
SGD 1.91 | 1 Piece(s) | Available | Same day | 4 | M5 | Yellow | |
SGD 1.78 | 1 Piece(s) | Available | Same day | 6 | R1/8 | Yellow | |
SGD 2.28 | 1 Piece(s) | Available | Same day | 6 | R1/4 | Yellow | |
SGD 1.95 | 1 Piece(s) | Available | Same day | 6 | M5 | Yellow | |
SGD 2.14 | 1 Piece(s) | Available | Same day | 8 | R1/8 | Yellow | |
SGD 2.32 | 1 Piece(s) | Available | Same day | 8 | R1/4 | Yellow | |
SGD 3.91 | 1 Piece(s) | Available | Same day | 8 | R3/8 | Yellow | |
SGD 2.60 | 1 Piece(s) | Available | Same day | 10 | R1/4 | Yellow | |
SGD 3.95 | 1 Piece(s) | Available | Same day | 10 | R3/8 | Yellow | |
SGD 5.53 | 1 Piece(s) | Available | Same day | 10 | R1/2 | Yellow | |
SGD 3.96 | 1 Piece(s) | Available | Same day | 12 | R3/8 | Yellow | |
SGD 5.54 | 1 Piece(s) | Available | Same day | 12 | R1/2 | Yellow | |
SGD 1.89 | 1 Piece(s) | Available | Same day | 4 | R1/8 | Gray | |
SGD 1.91 | 1 Piece(s) | Available | Same day | 4 | M5 | Gray | |
SGD 1.78 | 1 Piece(s) | Available | Same day | 6 | R1/8 | Gray | |
SGD 2.28 | 1 Piece(s) | Available | Same day | 6 | R1/4 | Gray | |
SGD 1.95 | 1 Piece(s) | Available | Same day | 6 | M5 | Gray | |
SGD 2.14 | 1 Piece(s) | Available | Same day | 8 | R1/8 | Gray | |
SGD 2.32 | 1 Piece(s) | Available | Same day | 8 | R1/4 | Gray | |
SGD 3.91 | 1 Piece(s) | Available | Same day | 8 | R3/8 | Gray | |
SGD 2.60 | 1 Piece(s) | Available | Same day | 10 | R1/4 | Gray | |
SGD 3.95 | 1 Piece(s) | Available | Same day | 10 | R3/8 | Gray | |
SGD 5.53 | 1 Piece(s) | Available | Same day | 10 | R1/2 | Gray | |
SGD 3.96 | 1 Piece(s) | Available | Same day | 12 | R3/8 | Gray | |
SGD 5.54 | 1 Piece(s) | Available | Same day | 12 | R1/2 | Gray |
Loading...
D | Thread Nominal R | Thread Size R | F (MIN) | F (MAX) | G | A | B | C | E | Width Across H | X | Y | Weight (g) |
4 | M5 | M5 | 29.5 | 32 | 3.5 | 20.2 | 11.2 | 15.3 | 9.9 | 8 | 10.5 | 12 | 8.1 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 22.5 | 16.1 | 15.3 | 9.9 | 10 | 10.5 | 12 | 17.5 | |
6 | M5 | M5 | 29.5 | 32 | 3.5 | 26 | 11.9 | 16.5 | 11.8 | 8 | 12.5 | 14 | 8.8 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 24 | 16.1 | 16.5 | 11.8 | 10 | 12.5 | 14 | 18.2 | |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 26.1 | 18.7 | 16.5 | 11.8 | 14 | 12.5 | 14 | 33.9 | |
8 | 1 | R1/8 | 40.5 | 46.5 | 9.5 | 26 | 16.9 | 19 | 13.8 | 10 | 14 | 16 | 9.2 |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 29.1 | 19.7 | 19 | 13.8 | 14 | 14 | 16 | 34.2 | |
3 | R3/8 | 50.8 | 57 | 12.8 | 29.5 | 21.2 | 19 | 13.8 | 19 | 14 | 16 | 53.8 | |
10 | 2 | R1/4 | 45.3 | 52.3 | 11.4 | 32.1 | 21.4 | 21.3 | 16.8 | 14 | 17 | 19.5 | 37.4 |
*3 | R3/8 | 50.8 | 57 | 12.8 | 33.5 | 23.2 | 21.3 | 16.8 | 19 | 17 | 19.5 | 55.5 | |
*4 | R1/2 | 55.5 | 62 | 15.5 | 35.7 | 26.5 | 21.3 | 16.8 | 24 | 17 | 19.5 | 84.7 | |
12 | *3 | R3/8 | 50.8 | 57 | 12.8 | 37.3 | 23.2 | 24.4 | 19.8 | 19 | 20.5 | 23 | 58.2 |
*4 | R1/2 | 55.5 | 62 | 15.5 | 38.9 | 27.6 | 24.4 | 19.8 | 24 | 20.5 | 23 | 87.4 |
D | Thread Nominal R | Thread Size R | F (MIN) | F (MAX) | G | A | B | C | E | Width Across H | X | Y | Weight (g) |
4 | M5 | M5 | 29.5 | 32 | 3.5 | 20.2 | 11.2 | 15.3 | 9.9 | 8 | 10.5 | 12 | 8.1 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 22.5 | 16.1 | 15.3 | 9.9 | 10 | 10.5 | 12 | 17.5 | |
6 | M5 | M5 | 29.5 | 32 | 3.5 | 26 | 11.9 | 16.5 | 11.8 | 8 | 12.5 | 14 | 8.8 |
1 | R1/8 | 40.5 | 46.5 | 9.5 | 24 | 16.1 | 16.5 | 11.8 | 10 | 12.5 | 14 | 18.2 | |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 26.1 | 18.7 | 16.5 | 11.8 | 14 | 12.5 | 14 | 33.9 | |
8 | 1 | R1/8 | 40.5 | 46.5 | 9.5 | 26 | 16.9 | 19 | 13.8 | 10 | 14 | 16 | 9.2 |
2 | R1/4 | 45.3 | 52.3 | 11.4 | 29.1 | 19.7 | 19 | 13.8 | 14 | 14 | 16 | 34.2 | |
3 | R3/8 | 50.8 | 57 | 12.8 | 29.5 | 21.2 | 19 | 13.8 | 19 | 14 | 16 | 53.8 | |
10 | 2 | R1/4 | 45.3 | 52.3 | 11.4 | 32.1 | 21.4 | 21.3 | 16.8 | 14 | 17 | 19.5 | 37.4 |
*3 | R3/8 | 50.8 | 57 | 12.8 | 33.5 | 23.2 | 21.3 | 16.8 | 19 | 17 | 19.5 | 55.5 | |
*4 | R1/2 | 55.5 | 62 | 15.5 | 35.7 | 26.5 | 21.3 | 16.8 | 24 | 17 | 19.5 | 84.7 | |
12 | *3 | R3/8 | 50.8 | 57 | 12.8 | 37.3 | 23.2 | 24.4 | 19.8 | 19 | 20.5 | 23 | 58.2 |
*4 | R1/2 | 55.5 | 62 | 15.5 | 38.9 | 27.6 | 24.4 | 19.8 | 24 | 20.5 | 23 | 87.4 |
Main Body Shape | Elbow | Type | Throttle Valves | Joint Type | Threaded + One-Touch Fitting |
---|---|---|---|---|---|
Material | Resin | Knob Type | Standard | Environment, Applications | Standard |
How can we improve?
How can we improve?