Anti-vibration Rubber Mounts Both Ends Tapped Type

Brand :
MISUMI
Caution
Product Description
Economy Anti-vibration Rubber Mounts Both Ends Tapped Type
Anti-Vibration Durable Reliable
- Both Ends Tapped for Easy Mounting.
- Handles loads efficiently.
- Durable Design: Made with High-Strength Natural Rubber and Steel Fittings.
- Premium vibration damping at an economical price.
- Shore hardness ensures consistent performance in various environments.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Antivibration Materials
In the use of Antivibration Materials equipment, rubber shock absorbers are often needed to improve the precision of equipment operation.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
Antivibration Materials are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
Antivibration Materials are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.
Product Feature of Antivibration Materials
· Accurate ratio of raw material of rubber, and stable vibration damping effect
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation
Example Use of Antivibration Materials

Precautions of Antivibration Materials
Rubber products of Antivibration Materials need to be blended to adjust to a usable hardness. Rubber may precipitate due to product structure or long-term placement after blended.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.
Dimensional Drawing of Antivibration Materials
| Material of Antivibration Materials | Hardness of Antivibration Materials | Surface Treatment of Antivibration Materials |
|---|---|---|
| Body: Natural Rubber | Shore A60 | Zinc Plating |
| Metal Fittings: Steel |

Specification Table of Antivibration Materials
| Part Number | Connecting Thread M | ℓ | O.D. D | Height H | Shore A60 | ||||||||
| Z Direction | X Direction | Rigidity Ratio | |||||||||||
Type | No. | Allowable Load | Standard Load | Spring Constant N/mm {kgf/cm} | Allowable Load | kx/kz | |||||||
| N | {kgf} | N | {kgf} | N | {kgf} | ||||||||
| C-DD | 1413-4 | 4 | 4 | 14 | 13 | 215 | 21.5 | 37-204 | 3.7-20.4 | 73 | 47 | 4.7 | 0.22 |
| 1615-4 | 16 | 15 | 271 | 27.1 | 43-258 | 4.3-25.8 | 86 | 60 | 6 | ||||
| 2015-6 | 6 | 6 | 20 | 466 | 46.6 | 74-444 | 7.4-44.4 | 148 | 103 | 10.3 | |||
| 2020-6 | 20 | 361 | 36.1 | 43-344 | 4.3-34.4 | 86 | 58 | 5.8 | 0.16 | ||||
| 2025-6 | 25 | 299 | 29.9 | 29-285 | 2.9-28.5 | 57 | 54 | 5.4 | 0.18 | ||||
| 2030-6 | 30 | 239 | 23.9 | 19-228 | 1.9-22.8 | 38 | 38 | 3.8 | 0.16 | ||||
| 2515-6 | 25 | 15 | 945 | 94.5 | 150-900 | 15-90 | 300 | 208 | 20.8 | 0.22 | |||
| 2520-6 | 20 | 815 | 81.5 | 97-776 | 9.7-77.6 | 194 | 163 | 16.3 | 0.2 | ||||
| 2525-6 | 25 | 625 | 62.5 | 60-595 | 6-59.5 | 119 | 112 | 11.2 | 0.18 | ||||
| 2530-6 | 30 | 561 | 56.1 | 45-534 | 4.5-53.4 | 89 | 90 | 9 | 0.16 | ||||
| 3020-8 | 8 | 8 | 30 | 20 | 1008 | 100.8 | 120-960 | 12-96 | 240 | 202 | 20.2 | 0.2 | |
| 3025-8 | 25 | 777 | 77.7 | 74-740 | 7.4-74 | 148 | 140 | 14 | 0.18 | ||||
| 3030-8 | 30 | 725 | 72.5 | 58-690 | 5.8-69 | 115 | 116 | 11.6 | 0.16 | ||||
| 3040-8 | 40 | 680 | 68 | 41-648 | 4.1-64.8 | 81 | 136 | 13.6 | 0.2 | ||||
| 4020-8 | 40 | 20 | 2134 | 213.4 | 254-2032 | 25.4-203.2 | 508 | 384 | 38.4 | 0.18 | |||
| 4028-8 | 28 | 1664 | 166.4 | 142-1585 | 14.2-158.5 | 283 | 266 | 26.6 | 0.16 | ||||
| 4030-8 | 30 | 1575 | 157.5 | 125-1500 | 12.5-150 | 250 | 252 | 25.2 | |||||
| 4040-10 | 10 | 10 | 40 | 1161 | 116.1 | 79-1106 | 7.9-110.6 | 158 | 186 | 18.6 | |||
| 5030-10 | 50 | 30 | 2751 | 275.1 | 262-2620 | 26.2-262 | 524 | 605 | 60.5 | 0.22 | |||
| 5050-10 | 50 | 1869 | 186.9 | 89-1780 | 8.9-178 | 178 | 336 | 33.6 | 0.18 | ||||
Type
No.