(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small diameter Light load caster Universal type with brake (Part Numbers)

Product Overview
Economy series Small diameter Light load caster Universal type with brake
Caster material: Urethane (gray)
Small diameter Light load caster Universal type with brake
MISUMI’s light load caster with excellent cost performance
Economic type Small diameter Light load caster Universal type with brake

Product Feature
【Features】
MISUMI’s light load caster with excellent cost performance!! Save cost when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.

Specifications Overview
TypeBodyWheelBearing
Material Surface Treatment Material (Color)Rotating PartWheel Part
C-LWSBXQ235AGalvanizedUrethane (Gray)ProvidedProvided

Example of Use
Example of Using Casters
Economy series Small diameter Light load caster Universal type with brake Example of use

Precautions
The wheel diameters of small diameter light load casters are divided into two types, 38mm and 50mm respectively.
Dimensional Drawing
Caster Dimensional DrawingCaster Dimensional Drawing
Economy series Small diameter Light load caster Universal type with brake Dimensional drawing

Specification Table
Part Number③Wheel MaterialHEAllowable Load
(N)
Weight
(g)
①Type②D
C-LWSBX38U
(Urethane)
6023.5350180
507020400400
Part Number
C-LWSBX38-U
C-LWSBX50-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

SGD 4.00

1 Piece(s)Available 5 Day(s) 60~35.003538

SGD 4.90

1 Piece(s)Available 5 Day(s) 7035.01~80.004050

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Stopper (Detail) Rotation Stopper Wheel Material Polypropylene
Wheel Characteristics Not Provided Fitting Material Steel Mounting Hole Type Round Hole
Mounting Hole Pitch, Long Length Direction(mm) 40 Mounting Hole Pitch, Short Length Direction(mm) 30 Plate Length(mm) 54
Plate Width(mm) 44 Wheel Width B(mm) 20

Frequently asked question (FAQ)

Question: What kind of material is the economy series small diameter light load caster, universal type with brake made of?
Answer: Economy series small diameter light load caster, universal type with brake is made of urethane, with gray color.
Question: What's the price of economy series small diameter light load caster, universal type with brake?
Answer: Economy series small diameter light load caster, universal type with brake is MISUMI's light load caster with excellent cost performance!! Save cost when used in large quantities.

Tech Support