(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pin High Hardness Stainless Small Head Spherical -Press Fit-

Locating Pin High Hardness Stainless Small Head Spherical -Press Fit-

For High Hardness Stainless Steel Sphere Small Head, the configurable range of dimensions has been further widened and the number of available alterations has been increased. For orders of up to 1,000 pcs., 7th day shipping is available.

Locating Pins - Sphere Small Head - Tapped:Related Image

Locating Pins - Sphere Small Head - Tapped:Related Image

[ M ]
Material
[ H ]
Hardness
Pin
Shape
Press Fit
m6p6g6h7
High Hardness Stainless Steel35HRC~RoundAQSAAQSPAAQSGAAQSHA
DiamondAQSDAQSPDAQSGDAQSHD
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.

Specifications

Part Number-P-L-B
   
Type D
AQSA 4-P2.01-L6-B5.5

■Tolerance
D or Pm6p6g6h7
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
16.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018

■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C1(W)Unit Price Round ShapeUnit Price
Diamond Shape
TypeD
<Round>
AQSA (m6)
AQSPA (p6)
AQSGA (g6)
AQSHA (h7)
<Diamond>
AQSD (m6)
AQSPD (p6)
AQSGD (g6)
AQSHD (h7)
31.00(2.00)~3.003(4)~102.0~10.00.511.0  
42.00~4.001  
52.00~5.001.2  
62.00~6.002.0~12.01.5  
82.00(3.00)~8.002.0~15.01.51.8  
106.00~10.004(5)~202.0~20.022.2  
126.00~12.002.5  
166.00~16.00324.0  
[ ! ]P and L dimensions in ( ) are applicable to Diamond Shape [ ! ]When L dimension is 3, C=0.5 and ℓ1=1.

Alterations

Locating Pins - Sphere Small Head - Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AQSA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AQSA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AQSA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AQSA6-P[2-6/0.01]-L[3-10/1]-B[2-15/0.1]
AQSA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AQSA10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSA12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSA16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AQSD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AQSD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AQSD6-P[2-6/0.01]-L[4-10/1]-B[2-12/0.1]
AQSD8-P[3-8/0.01]-L[4-10/1]-B[2-15/0.1]
AQSD10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSD12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSD16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AQSGA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AQSGA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AQSGA6-P[2-6/0.01]-L[3-10/1]-B[2-15/0.1]
AQSGA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AQSGA10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGA12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGA16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AQSGD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AQSGD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AQSGD6-P[2-6/0.01]-L[4-10/1]-B[2-12/0.1]
AQSGD8-P[3-8/0.01]-L[4-10/1]-B[2-15/0.1]
AQSGD10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGD12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSGD16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AQSHA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AQSHA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AQSHA6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1]
AQSHA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AQSHA10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHA12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHA16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AQSHD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AQSHD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AQSHD6-P[2-6/0.01]-L[4-10/1]-B[2-12/0.1]
AQSHD8-P[3-8/0.01]-L[4-10/1]-B[2-15/0.1]
AQSHD10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHD12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSHD16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSPA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AQSPA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AQSPA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AQSPA6-P[2-6/0.01]-L[3-10/1]-B[2-12/0.1]
AQSPA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AQSPA10-P[6-10/0.01]-L[4-20/1]-B[2-20/0.1]
AQSPA12-P[6-12/0.01]-L[4-20/1]-B[2-20/0.1]
AQSPA16-P[6-16/0.01]-L[4-20/1]-B[2-20/0.1]
AQSPD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AQSPD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AQSPD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AQSPD6-P[2-6/0.01]-L[4-10/1]-B[2-12/0.1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance B
(mm)
L
(mm)

-

1 Piece(s) 6 Day(s) or more 10Round1 ~ 33m62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 44m62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 55m62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 66m62 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 88m62 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1010m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1212m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1616m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 33m62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 44m62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 55m62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 66m62 ~ 124 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond3 ~ 88m62 ~ 154 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1010m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1212m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1616m62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round1 ~ 33g62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 44g62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 55g62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 66g62 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 88g62 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1010g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1212g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1616g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 33g62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 44g62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 55g62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 66g62 ~ 124 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond3 ~ 88g62 ~ 154 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1010g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1212g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1616g62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round1 ~ 33h72 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 44h72 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 55h72 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 66h72 ~ 123 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 88h72 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1010h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1212h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1616h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 33h72 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 44h72 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 55h72 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 66h72 ~ 124 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond3 ~ 88h72 ~ 154 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1010h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1212h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond6 ~ 1616h72 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round1 ~ 33p62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 44p62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 55p62 ~ 103 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 66p62 ~ 123 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round2 ~ 88p62 ~ 153 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1010p62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1212p62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Round6 ~ 1616p62 ~ 204 ~ 20

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 33p62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 44p62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 55p62 ~ 104 ~ 10

-

1 Piece(s) 6 Day(s) or more 10Diamond2 ~ 66p62 ~ 124 ~ 10

Loading...

 

Basic Information

Basic Shape Small Head Insertion Guide Tip Type Spherical Mounting Side Shape Straight (Press-Fit)
Surface Treatment Not Provided Material High Hardness Stainless Steel Locating Side O.D. Tolerance 0/-0.01
Dimension Configurable Type P, L, B Configurable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)