Round Bar Pull Handles - Aluminum Oval Pull Handles

Round Bar Pull Handles - Aluminum Oval Pull Handles

Click this image to zoom it.

Move the mouse over the image to zoom

  • Round Bar Pull Handles - Aluminum Oval Pull Handles
  • Round Bar Pull Handles - Aluminum Oval Pull Handles
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UABL100
C-UABL125
C-UABL150
C-UABR100
C-UABR125
C-UABR150
Part NumberVolume DiscountDays to ShipMounting Pitch L
(mm)
Handle Color
Same day 100Silver
Same day 125Silver
Same day 150Silver
Same day 100Black
Same day 125Black
Same day 150Black

Loading...

  1. 1

Basic Information

Main Body Type Surfaced Surfaced Type Category U Shape U Shape Oval Bars
Material Aluminum Alloy Overall Height(mm) 38 Surface Treatment Baked Paint
Mounting Method Female Thread Grip thickness(mm) 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)