(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Polyurethane Round Belts-Open End (Solid Type)/Standard Type/High Tensile Strength Type

Polyurethane Round Belts-Open End (Solid Type)/Standard Type/High Tensile Strength Type

Belts cut based on the Metric system of measurement. No endless jointing is applied before shipping.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBT-N1.5-[10-20/1]
MBT-N2-[10-20/1]
MBT-N2.5-[10-20/1]
MBT-N3-[10-20/1]
MBT-N3.5-[10-20/1]
MBT-N4-[10-20/1]
MBT-N5-[10-20/1]
MBT-N6-[10-20/1]
MBT-N7-[10-20/1]
MBT-N8-[10-20/1]
MBT-N9-[10-20/1]
MBT-N10-[10-20/1]
MBT-N12-[10-20/1]
MBT-N15-[10-20/1]
MBTH-N2-[10-20/1]
MBTH-N3-[10-20/1]
MBTH-N4-[10-20/1]
MBTH-N5-[10-20/1]
MBTH-N6-[10-20/1]
MBTH-N8-[10-20/1]
MBTH-N10-[10-20/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Color Belt Dia. d
(Ø)
Belt Circumference Length L
(m)

-

1 Piece(s) 7 Day(s) or more 10StandardOrange1.510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange210 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange2.510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange310 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange3.510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange410 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange610 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange710 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange810 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange910 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange1010 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange1210 ~ 20

-

1 Piece(s) 7 Day(s) or more 10StandardOrange1510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen210 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen310 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen410 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen510 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen610 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen810 ~ 20

-

1 Piece(s) 7 Day(s) or more 10High TensionGreen1010 ~ 20

Loading...

  1. 1

Basic Information

Belt Shape Open End Heat Resistance Temperature(°C) 80 Material Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)