(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Couplings/Oldham/Clamping/Set Screw

Couplings/Oldham/Clamping/Set Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Couplings/Oldham/Clamping/Set Screw
  • Couplings/Oldham/Clamping/Set Screw
  • On Sale Till 31/03/2024
  • Volume Discount

Are economically priced with the quality/perforce kept to the same level as conventional products. Can serve as the substitute for CPOC and CPO Types.

(i)Caution

  • 【Products to be discontinued】 There are some products scheduled to be discontinued. Please check QT/SO for details. Orders will be accepted until 28/12/2021. The alternative is the coupling Oldham type clamping type / set screw type (CPO / CPOC). Please check the specifications on website.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GCO25-6.35-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.47

SGD 2.89

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Series Name Oldham Shaft Bore Dia. 1 d1 (or d)(Ø) 6.35 Shaft Bore Dia. 2 d2 (or d)(Ø) 10
O.D.(Ø) 25 Overall Length(mm) 28 Allowable Misalignment Angular Misalignment / Eccentricity
Body Material Aluminum Allowable Torque(N•m) 2 Allowable Angular Misalignment(deg) 3
Allowable Lateral Misalignment(mm) 2 Product Category Coupling Main Body Max. Rotational Speed(r/min) 10000
Buffer Material Polyacetal Moment of Inertia(kg・m2) 2.1 x 10-6 Shaft Bore Shape Standard Bore
Shaft Tightening Method Set Screw

Please check the type/dimensions/specifications of the part GCO25-6.35-10 in the Couplings/Oldham/Clamping/Set Screw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)