(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knurled Knobs/Straight Cut (Part Numbers)

Knurled Knobs/Straight Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

Part Number

Configured Part Number is shown.

NBMR5-20-10-B

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBMR5-20-10-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

SGD 3.79

1 Piece(s)Available 4 Day(s) or more 105Threaded10[Nylon] Nylon 6[Steel] SS400None--[Trivalent Chromate] Trivalent Chromate2014B (Black)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Knob Side Machined Knurling
Additional Function None

Please check the type/dimensions/specifications of the part NBMR5-20-10-B in the Knurled Knobs/Straight Cut series.

Similar Part Numbers

Part Number
NBF4-16
NBF4-16-B
NBF4-16-W
NBMR6-20-25-B
NBMR8-25-16-B
NBMR8-25-25-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

SGD 3.71

1 Piece(s)Available Same day 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

SGD 3.71

1 Piece(s)Available 4 Day(s) or more -4Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612B (Black)

SGD 3.71

1 Piece(s)Available 4 Day(s) or more 104Tapped-[ABS] ABSBrass-NoneBlind BoreNot Provided1612W (White)

SGD 3.79

1 Piece(s)Available 4 Day(s) or more 106Threaded25[Nylon] Nylon 6[Steel] SS400None--[Trivalent Chromate] Trivalent Chromate2014B (Black)

SGD 5.16

1 Piece(s)Available 4 Day(s) or more 108Threaded16[Nylon] Nylon 6[Steel] SS400None--[Trivalent Chromate] Trivalent Chromate2518B (Black)

SGD 5.16

1 Piece(s)Available 4 Day(s) or more 108Threaded25[Nylon] Nylon 6[Steel] SS400None--[Trivalent Chromate] Trivalent Chromate2518B (Black)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)