(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Contact Switches with Stoppers/Bolt/IP40

Contact Switches with Stoppers/Bolt/IP40

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-MSTB-D6
N-MSTB-D8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 44.81

SGD 8.96

1 Piece(s)Available Same day M6 x 1.0

SGD 47.50

SGD 9.50

1 Piece(s)Available Same day M8 x 1.25

Loading...

  1. 1

Basic Information

Type Pin Stroke, Spring Plunger / With Stopper Main Body Shape Bolt Tip Shape Needle
Environment Standard Body Material SUS416F Contact Material SUS420
Stroke(mm) 0.7 Contact Point Type Contact Type NO Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.35 Repeatability 0.01mm Contact Force(N) 1
Contact Point Accuracy Life(x 10K times) 1000 Allowable Static Load(N) 5000 Impact Resistant Energy(J) 0.4
Tip Dia. Ø1.6 Protection Structure IP40 LED With LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)